TIDUFA5 December 2024
Table 1-1 shows the complete system specifications of the power design of the smart probe. The table is divided into two sections describing specifications of the high-voltage circuit and low-voltage circuit.
| PARAMETER | SPECIFICATIONS | DETAILS |
|---|---|---|
| System Input Voltage (VIN) | 4.25V–5.5V (USB Type-C) | Design supports 1S– battery input (3.3V–4.2V) |
| External Clock Synchronization | 1MHz, 500kHz, and 250kHz | Onboard buffer or divider is used to provide the sync clock from 1MHz source |
| HIGH VOLTAGE CIRCUIT SPECIFICATIONS Architecture: Single-Ended Primary Inductance Converter and Cuk (SEPIC and Cuk) | ||
| Positive Output Voltage (VOUT+) | Up to 75V | Symmetric positive and negative output. Can be set by external feedback resistors |
| Negative Output Voltage (VOUT–) | Up to –75V | |
| Output Current (IOUT) | Up to 25mA per rail | |
| Total High Voltage Power (PHV) | 2.25W + 2.25W | |
| Load Regulation | < 2% | Load applied symmetrically on positive and negative rail |
| Voltage Accuracy | < 1% | Voltage accuracy: voltage difference between positive and negative rail across the load |
| Output Voltage Ripple | 0.1% of the output voltage | |
| Switching frequency | 250kHz | |
| TRANSMIT LOW VOLTAGE SUPPLY (±5V) SPECIFICATIONS | ||
| Switcher Output Voltage (positive) | 5.7V | This boost output can be fed as input to the high-voltage supply or –5V supply to enable 1S operation. |
| LDO Output Voltage | 5V | |
| Output Current | 150mA | Maximum LDO output current |
| Output Voltage Ripple | 10mV (VOUT : 5.7V IOUT : 1A) | |
| Switcher Output Voltage (negative) | –5.3V | Inverting Buck Topology |
| LDO Output Voltage | –5V | |
| Output Current | 150mA | |
| Output Voltage Ripple | 10mV (VOUT : –5.3V IOUT : 1A) | |
| RECEIVE LOW-VOLTAGE SUPPLY SPECIFICATIONS | ||
| AFEs Supply Rails with Low Noise LDOs | 1.2V (2A maximum), 1.8V (1A maximum), | TPS7A96, TPS74401 LDOs are used for respective rails followed after the TPS54218 DC-DC buck |
| Switcher Output Voltage | 2V, 1.405V | Low dropout to maximize system efficiency |
| DC-DC Output Voltage Ripple (1.405V) | 8mV | |
| TPS74401 (1.2V) PSRR (Output Ripple) at 500kHz | –40dB (80µV) | |
| DC-DC Output Voltage Ripple (2.0V) | 8mV | |
| TPS7A9601 (1.8V) PSRR (Output Ripple) at 500kHz | –40dB (80µV) | |
| FPGA POWER SUPPLY SPECIFICATIONS | ||
| Switcher Output Voltage | 1V (0.5A maximum), 1.8V (0.5A maximum), 2.5V (0.5A maximum) | The inductance values are optimized for higher efficiency and load currents of 0.5A |
| Maximum Output Voltage Ripple | 15mV | |
| System Power Measurement | Total Power; FPGA Power and TX Power | System current, voltage and power measurement of various subsystems using INA231 |