TIDUFA5 December   2024

 

  1.   1
  2.   Description
  3.   Resources
  4.   Features
  5.   Applications
  6.   6
  7. 1System Description
    1. 1.1 Key System Specifications
  8. 2System Overview
    1. 2.1 Block Diagram
    2. 2.2 Design Considerations
      1. 2.2.1 Small Compact Size
      2. 2.2.2 Transformerless Design
    3. 2.3 Highlighted Products
      1. 2.3.1  BQ25790 IIC Controlled, 1–4 Cell, 5A Buck-Boost Battery Charger
      2. 2.3.2  TPS3422 Low-Power, Push-Button Controllers With Configurable Delay
      3. 2.3.3  SN74LVC1G74 Single Positive-Edge-Triggered D-Type Flip-Flop With Clear and Preset
      4. 2.3.4  TPS259470 2.7V–23V, 5.5A, 28mΩ True Reverse Current Blocking eFuse
      5. 2.3.5  TPS54218 2.95V to 6V Input, 2A Synchronous Step-Down SWIFT Converter
      6. 2.3.6  TPS54318 2.95V to 6V Input, 3A Synchronous Step-Down SWIFT Converter
      7. 2.3.7  LM5158 2.2MHz, Wide VIN, 85V Output Boost, SEPIC, or Flyback Converter
      8. 2.3.8  TPS61178 20V Fully Integrated Sync Boost With Load Disconnect
      9. 2.3.9  LMZM23601 36V, 1A Step-Down DC-DC Power Module in 3.8mm × 3mm Package
      10. 2.3.10 TPS7A39 Dual, 150mA, Wide-VIN, Positive and Negative Low-Dropout (LDO) Voltage Regulator
      11. 2.3.11 TPS74401 3.0A, Ultra-LDO With Programmable Soft Start
      12. 2.3.12 TPS7A96 2A, Ultra-Low Noise, Ultra-high PSRR RF Voltage Regulator
      13. 2.3.13 LM3880 3-Rail Simple Power Sequencer With Fixed Time Delay
      14. 2.3.14 DAC53401 10-Bit, Voltage-Output DAC With Nonvolatile Memory
      15. 2.3.15 INA231 28V, 16-bit, I2C Output Current, Voltage, and Power Monitor With Alert in WCSP
  9. 3System Design Theory
    1. 3.1 Input Section
      1. 3.1.1 Buck-Boost Charger
      2. 3.1.2 Power On or Off
    2. 3.2 Designing SEPIC and Cuk Based High-Voltage Power Supply
      1. 3.2.1 Basic Operation Principle of SEPIC and Cuk Converters
      2. 3.2.2 Dual High-Voltage Power Supply Design Using Uncoupled Inductors With SEPIC and Cuk
        1. 3.2.2.1 Duty Cycle
        2. 3.2.2.2 Inductor Selection
        3. 3.2.2.3 Power MOSFET Verification
        4. 3.2.2.4 Output Diode Selection
        5. 3.2.2.5 Coupling Capacitor Selection
        6. 3.2.2.6 Output Capacitor Selection
        7. 3.2.2.7 Input Capacitor Selection
        8. 3.2.2.8 Programming the Output Voltage With Adjustable function
    3. 3.3 Designing the Low-Voltage Power Supply
      1. 3.3.1 Designing the TPS54218 Through WEBENCH Power Designer
      2. 3.3.2 ±5V Transmit Supply Generation
    4. 3.4 System Clock Synchronization
    5. 3.5 Power and Data Output Connector
    6. 3.6 System Current and Power Monitoring
  10. 4Hardware, Testing Requirements, and Test Results
    1. 4.1 Hardware Requirements
    2. 4.2 Test Setup
    3. 4.3 Test Results
      1. 4.3.1 Efficiency Test Result
      2. 4.3.2 Line Regulation Testing Result
      3. 4.3.3 Spectrum Test Result
  11. 5Design and Documentation Support
    1. 5.1 Design Files
      1. 5.1.1 Schematics
      2. 5.1.2 BOM
      3. 5.1.3 PCB Layout Recommendations
        1. 5.1.3.1 High-Voltage Supply Layout
    2. 5.2 Tools and Software
    3. 5.3 Documentation Support
    4. 5.4 Support Resources
    5. 5.5 Trademarks

DAC53401 10-Bit, Voltage-Output DAC With Nonvolatile Memory

The 10-bit DAC53401 is a buffered voltage-output digital-to-analog converter (DAC). The device consumes very low power, and is available in a tiny 8-pin WSON package. The feature set combined with the tiny package and low power make the DAC53401 an excellent choice for applications such as LED and general-purpose bias point generation, power supply control, digitizers, PWM signal generation, and medical alarm tone generation. These devices have nonvolatile memory (NVM), an internal reference, and a PMBus-compatible I2C interface. The DAC53401 operates with either an internal reference or the power supply as a reference, and provides full-scale output of 1.8V to 5.5V. The devices communicate through the I2C interface. The devices support I2C standard mode, fast mode, and fast+ mode. The DAC53401 is feature rich, and includes PMBus voltage margin commands, user-programmable power up to high impedance, standalone waveform generator, medical alarm tone generator, dedicated feedback pin, and more. The DAC53401 operates within the temperature range of –40°C to +125°C.