SCLA038 October 2020 SN74ALVCH162827 , SN74HCS244-Q1 , SN74LVC1G125-Q1 , SN74LVC1G34
When a CMOS driver sends a signal over a relatively long transmission line, there is typically a great deal of ringing at the destination due to impedance mismatches and transmission line effects. Adding a series resistor near the transmitter can significantly improve the signal integrity at the distant end without the need for an impedance matching termination.
Example System Diagram With Damping Resistor (Rd)
Simulated Signal Received From an HCS
Family Logic Buffer With Series-Damping Resistor