SLAZ282AC October 2012 – May 2021 MSP430F5419A
Advisories that affect the device's operation, function, or parametrics.
✓ The check mark indicates that the issue is present in the specified revision.
Errata Number | Rev H | Rev G | Rev F | Rev E | Rev D | Rev C | Rev B |
---|---|---|---|---|---|---|---|
ADC25 | ✓ | ✓ | ✓ | ✓ | ✓ | ✓ | ✓ |
ADC27 | ✓ | ✓ | ✓ | ✓ | ✓ | ||
ADC42 | ✓ | ✓ | ✓ | ✓ | ✓ | ✓ | ✓ |
ADC69 | ✓ | ✓ | ✓ | ✓ | ✓ | ✓ | ✓ |
CPU37 | ✓ | ✓ | ✓ | ✓ | ✓ | ✓ | ✓ |
CPU47 | ✓ | ✓ | ✓ | ✓ | ✓ | ✓ | ✓ |
DMA4 | ✓ | ✓ | ✓ | ✓ | ✓ | ✓ | ✓ |
DMA7 | ✓ | ✓ | ✓ | ✓ | ✓ | ✓ | ✓ |
DMA8 | ✓ | ✓ | ✓ | ✓ | ✓ | ✓ | ✓ |
DMA10 | ✓ | ✓ | ✓ | ✓ | ✓ | ✓ | ✓ |
FLASH33 | ✓ | ✓ | ✓ | ✓ | ✓ | ✓ | ✓ |
FLASH34 | ✓ | ✓ | ✓ | ✓ | ✓ | ✓ | ✓ |
FLASH35 | ✓ | ✓ | ✓ | ||||
FLASH37 | ✓ | ✓ | ✓ | ✓ | ✓ | ||
MPY1 | ✓ | ✓ | ✓ | ✓ | ✓ | ✓ | ✓ |
PMM9 | ✓ | ✓ | ✓ | ✓ | ✓ | ✓ | ✓ |
PMM10 | ✓ | ✓ | ✓ | ✓ | ✓ | ||
PMM11 | ✓ | ✓ | ✓ | ✓ | ✓ | ✓ | ✓ |
PMM12 | ✓ | ✓ | ✓ | ✓ | ✓ | ✓ | ✓ |
PMM14 | ✓ | ✓ | ✓ | ✓ | ✓ | ✓ | ✓ |
PMM15 | ✓ | ✓ | ✓ | ✓ | ✓ | ✓ | ✓ |
PMM17 | ✓ | ✓ | ✓ | ✓ | ✓ | ||
PMM18 | ✓ | ✓ | ✓ | ✓ | ✓ | ✓ | ✓ |
PMM20 | ✓ | ✓ | ✓ | ✓ | ✓ | ✓ | ✓ |
PORT16 | ✓ | ✓ | ✓ | ✓ | ✓ | ✓ | ✓ |
PORT19 | ✓ | ✓ | ✓ | ✓ | ✓ | ✓ | ✓ |
RTC3 | ✓ | ✓ | ✓ | ✓ | ✓ | ✓ | ✓ |
RTC6 | ✓ | ✓ | ✓ | ✓ | ✓ | ✓ | ✓ |
SYS10 | ✓ | ✓ | ✓ | ✓ | ✓ | ||
SYS12 | ✓ | ✓ | ✓ | ✓ | ✓ | ||
SYS16 | ✓ | ✓ | ✓ | ✓ | ✓ | ✓ | ✓ |
TA20 | ✓ | ✓ | ✓ | ✓ | ✓ | ✓ | ✓ |
TAB23 | ✓ | ✓ | ✓ | ✓ | ✓ | ||
UCS6 | ✓ | ✓ | ✓ | ✓ | ✓ | ||
UCS7 | ✓ | ✓ | ✓ | ✓ | ✓ | ✓ | ✓ |
UCS9 | ✓ | ✓ | ✓ | ✓ | ✓ | ||
UCS10 | ✓ | ✓ | ✓ | ✓ | ✓ | ||
UCS11 | ✓ | ✓ | ✓ | ✓ | ✓ | ✓ | ✓ |
USCI26 | ✓ | ✓ | ✓ | ✓ | ✓ | ✓ | ✓ |
USCI30 | ✓ | ✓ | ✓ | ✓ | ✓ | ||
USCI31 | ✓ | ✓ | ✓ | ✓ | ✓ | ✓ | ✓ |
USCI34 | ✓ | ✓ | ✓ | ✓ | ✓ | ✓ | ✓ |
USCI35 | ✓ | ✓ | ✓ | ✓ | ✓ | ✓ | ✓ |
USCI39 | ✓ | ✓ | ✓ | ✓ | ✓ | ✓ | ✓ |
USCI40 | ✓ | ✓ | ✓ | ✓ | ✓ | ✓ | ✓ |
WDG4 | ✓ | ✓ | ✓ | ✓ | ✓ | ✓ | ✓ |