SLAZ368Q October 2012 – May 2021 MSP430FG4618
Advisories that affect the device's operation, function, or parametrics.
✓ The check mark indicates that the issue is present in the specified revision.
| Errata Number | Rev G | Rev F | Rev E |
|---|---|---|---|
| ADC18 | ✓ | ✓ | ✓ |
| ADC25 | ✓ | ✓ | ✓ |
| DMA3 | ✓ | ✓ | ✓ |
| DMA4 | ✓ | ✓ | ✓ |
| FLL3 | ✓ | ✓ | ✓ |
| FLL6 | ✓ | ✓ | ✓ |
| LCDA5 | ✓ | ✓ | ✓ |
| LCDA7 | ✓ | ✓ | ✓ |
| RTC1 | ✓ | ✓ | ✓ |
| TA12 | ✓ | ✓ | ✓ |
| TA16 | ✓ | ✓ | ✓ |
| TA18 | ✓ | ✓ | ✓ |
| TA21 | ✓ | ✓ | ✓ |
| TAB22 | ✓ | ✓ | ✓ |
| TB2 | ✓ | ✓ | ✓ |
| TB16 | ✓ | ✓ | ✓ |
| TB18 | ✓ | ✓ | ✓ |
| TB24 | ✓ | ✓ | ✓ |
| USCI16 | ✓ | ||
| USCI19 | ✓ | ✓ | ✓ |
| USCI20 | ✓ | ✓ | ✓ |
| USCI21 | ✓ | ✓ | ✓ |
| USCI22 | ✓ | ✓ | ✓ |
| USCI23 | ✓ | ✓ | ✓ |
| USCI24 | ✓ | ✓ | ✓ |
| USCI25 | ✓ | ✓ | ✓ |
| USCI26 | ✓ | ✓ | ✓ |
| USCI27 | ✓ | ✓ | ✓ |
| USCI30 | ✓ | ✓ | ✓ |
| USCI34 | ✓ | ✓ | ✓ |
| USCI35 | ✓ | ✓ | ✓ |
| USCI40 | ✓ | ✓ | ✓ |
| WDG2 | ✓ | ✓ | ✓ |
| XOSC5 | ✓ | ✓ | ✓ |
| XOSC8 | ✓ | ✓ | ✓ |
| XOSC9 | ✓ | ✓ | ✓ |