SLLT214 March 2022 ISOUSB111 , ISOUSB211
Need additional assistance? Ask our engineers a question on the TI E2ETM isolation support forum
Part Number | Isolated | USB2.0 Speed | Features | Application |
---|---|---|---|---|
ISOUSB211DP | Reinforced | Low/Full/High | Equalizer and pre-emphasis, support HS test mode, auto speed detection, role-reversal, CPD advertising, and SSOP-28 package | Factory
automation and control: Motor
drive: Medical: Grid
infrastructure: Test and
measurement: |
ISOUSB211BDP | Basic | Low/Full/High | ||
ISOUSB111DW | Reinforced | Low/Full | Auto speed detection, role-reversal, CPD advertising, and SOIC-16 package | |
ISOUSB111BDW | Basic | Low/Full | ||
ISOUSB111DWX | Reinforced | Low/Full | Auto speed detection, role-reversal, CPD advertising, and SSOP-16 package | |
ISOUSB111BDWX | Basic | Low/Full |