SSZTA86 april   2017

 

  1.   1
  2.   2
    1.     3
    2.     # /Etc/modules: Kernel Modules to Load at Boot Time.
    3.     #
    4.     # This File Contains the Names of Kernel Modules That Should Be Loaded
    5.     # At Boot Time, One per Line. Lines Beginning with "#" Are Ignored.
    6.     Can
    7.     Can-dev
    8.     Can-raw
    9.     C_can_platform
    10.     Additional Resources
Technical Article

Industrial Communications: CAN You Do IEC 61131-3 PLC Programming with BeagleBone?