SLOS099G October 1983 – November 2014 OP07C , OP07D
PRODUCTION DATA.
These devices offer low offset and long-term stability by means of a low-noise, chopperless,
bipolar-input-transistor amplifier circuit. For most applications, external components are not required for offset nulling and frequency compensation. The true differential input, with a wide input-voltage range and outstanding common-mode rejection, provides maximum flexibility and performance in high-noise environments and in noninverting applications. Low bias currents and extremely high input impedances are maintained over the entire temperature range.
PART NUMBER | PACKAGE (PIN) | BODY SIZE |
---|---|---|
OP07x | SO (8) | 6.20 mm × 5.30 mm |
SOIC (8) | 4.90 mm × 3.91 mm | |
PDIP (8) | 9.81 mm × 6.35 mm |