SGLS367E September   2006  – September 2015 SN65HVD30-EP , SN65HVD33-EP

PRODUCTION DATA.  

  1. Features
  2. Applications
  3. Description
  4. Revision History
  5. Pin Configuration and Functions
  6. Specifications
    1. 6.1  Absolute Maximum Ratings
    2. 6.2  ESD Ratings
    3. 6.3  Recommended Operating Conditions
    4. 6.4  Thermal Information
    5. 6.5  Electrical Characteristics: Driver
    6. 6.6  Electrical Characteristics: Receiver
    7. 6.7  Switching Characteristics: Driver
    8. 6.8  Switching Characteristics: Receiver
    9. 6.9  Receiver Equalization Characteristics
    10. 6.10 Dissipation Ratings
    11. 6.11 Typical Characteristics
  7. Parameter Measurement Information
  8. Detailed Description
    1. 8.1 Overview
    2. 8.2 Functional Block Diagram
    3. 8.3 Feature Description
      1. 8.3.1 Low-Power Standby Mode
      2. 8.3.2 Driver Output Current Limiting
      3. 8.3.3 Hot-Plugging
      4. 8.3.4 Receiver Failsafe
      5. 8.3.5 Safe Operation With Bus Contention
    4. 8.4 Device Functional Modes
  9. Application and Implementation
    1. 9.1 Application Information
    2. 9.2 Typical Application
      1. 9.2.1 Design Requirements
        1. 9.2.1.1 Data Rate and Bus Length
        2. 9.2.1.2 Stub Length
        3. 9.2.1.3 Bus Loading
      2. 9.2.2 Detailed Design Procedure
      3. 9.2.3 Application Curve
  10. 10Power Supply Recommendations
  11. 11Layout
    1. 11.1 Layout Guidelines
    2. 11.2 Layout Example
  12. 12Device and Documentation Support
    1. 12.1 Related Links
    2. 12.2 Trademarks
    3. 12.3 Electrostatic Discharge Caution
    4. 12.4 Glossary
  13. 13Mechanical, Packaging, and Orderable Information

Package Options

Mechanical Data (Package|Pins)
Thermal pad, mechanical data (Package|Pins)
Orderable Information

1 Features

  • 1/8 Unit-Load Option Available (up to 256 Nodes on the Bus)
  • Bus-Pin ESD Protection Exceeds 15 kV HBM
  • Optional Driver Output Transition Times for Signaling Rates (1) of 1 Mbps, 5 Mbps, and 25 Mbps
  • Low-Current Standby Mode: <1 μA
  • Glitch-Free Power-Up and Power-Down Protection for Hot-Plugging Applications
  • 5-V Tolerant Inputs
  • Bus Idle, Open, and Short-Circuit Fail Safe
  • Driver Current Limiting and Thermal Shutdown
  • Meet or Exceed the Requirements of ANSI TIA/EIA-485-A and RS-422 Compatible
(1) The signaling rate of a line is the number of voltage transitions that are made per second expressed in the units bps (bits per second).

2 Applications

  • Utility Meters
  • DTE and DCE Interfaces
  • Industrial, Process, and Building Automation
  • Point-of-Sale (POS) Terminals and Networks
  • Controlled Baseline
  • One Assembly and Test Site
  • One Fabrication Site
  • Available in Military (–55°C/125°C) Temperature Range
  • Extended Product Life Cycle
  • Extended Product-Change Notification
  • Product Traceability

3 Description

The SN65HVD3x-EP devices are 3-state differential line drivers and differential-input line receivers that operate with 3-V power supply.

Each driver and receiver has separate input and output pins for full-duplex bus communication designs. They are designed for balanced transmission lines and interoperation with ANSI TIA/EIA-485A, TIA/EIA-422-B, ITU-T v.11, and ISO 8482:1993 standard-compliant devices.

The SN65HVD30, SN65HVD31, and SN65HVD32 are fully enabled with no external enabling pins.

The SN65HVD33, SN65HVD34, and SN65HVD35 have active-high driver enables and active-low receiver enables. A low (less than 1 μA) standby current can be achieved by disabling both the driver and receiver.

All devices are characterized for operation from –55°C to 125°C.

Device Information(1)

PART NUMBER PACKAGE BODY SIZE (NOM)
SN65HVD3x-EP SOIC (8) 4.90 mm x 3.91 mm
SOIC (14) 8.65 mm x 3.91 mm
  1. For all available packages, see the orderable addendum at the end of the datasheet.

Typical Application Schematic

SN65HVD30-EP SN65HVD31-EP SN65HVD32-EP SN65HVD33-EP SN65HVD34-EP SN65HVD35-EP appinfo1_slls665.gif