SLLSEH3C July   2013  – January 2018 SN65HVD888

PRODUCTION DATA.  

  1. Features
  2. Applications
  3. Description
  4. Revision History
  5. Pin Configuration and Functions
  6. Specifications
    1. 6.1 Absolute Maximum Ratings
    2. 6.2 ESD Ratings: JEDEC Specifications
    3. 6.3 ESD Ratings: IEC Specifications
    4. 6.4 Recommended Operating Conditions
    5. 6.5 Thermal Information
    6. 6.6 Electrical Characteristics
    7. 6.7 Power Dissipation Characteristics
    8. 6.8 Switching Characteristics
    9. 6.9 Typical Characteristics
  7. Parameter Measurement information
    1. 7.1 Driver
    2. 7.2 Receiver
  8. Detailed Description
    1. 8.1 Overview
    2. 8.2 Functional Block Diagram
    3. 8.3 Feature Description
      1. 8.3.1 Low-Power Standby Mode
      2. 8.3.2 Bus Polarity Correction
    4. 8.4 Device Functional Modes
  9. Application and Implementation
    1. 9.1 Application Information
      1. 9.1.1 Device Configuration
      2. 9.1.2 Bus Design
      3. 9.1.3 Cable Length Versus Data Rate
      4. 9.1.4 Stub Length
      5. 9.1.5 3- to 5-V Interface
      6. 9.1.6 Noise Immunity
      7. 9.1.7 Transient Protection
    2. 9.2 Typical Application
      1. 9.2.1 Design Requirements
      2. 9.2.2 Detailed Design Procedure
      3. 9.2.3 Application Curve
  10. 10Power Supply Recommendations
  11. 11Layout
    1. 11.1 Layout Guidelines
      1. 11.1.1 Design and Layout Considerations For Transient Protection
    2. 11.2 Layout Example
  12. 12Device and Documentation Support
    1. 12.1 Device Support
      1. 12.1.1 Third-Party Products Disclaimer
    2. 12.2 Receiving Notification of Documentation Updates
    3. 12.3 Community Resources
    4. 12.4 Trademarks
    5. 12.5 Electrostatic Discharge Caution
    6. 12.6 Glossary
  13. 13Mechanical, Packaging, and Orderable Information

Package Options

Mechanical Data (Package|Pins)
Thermal pad, mechanical data (Package|Pins)
Orderable Information

Features

  • Exceeds Requirements of EIA-485 Standard
  • Bus-Polarity Correction Within 76 ms (tFS)
  • Data Rate: 300 bps to 250 kbps
  • Works With Two Configurations:
    • Failsafe Resistors Only
    • Failsafe and Differential Termination Resistors
  • Up to 256 Nodes on a Bus (1/8 Unit Load)
  • SOIC-8 Package for Backward Compatibility
  • Bus-Pin Protection:
    • ±16 kV HBM protection
    • ±12 kV IEC61000-4-2 Contact Discharge
    • +4 kV IEC61000-4-4 Fast Transient Burst

Applications

  • E-Metering Networks
  • Industrial Automation
  • HVAC Systems
  • DMX512-Networks
  • Process Control
  • Battery-Powered Applications
  • Motion Control
  • Telecom Equipment

Description

The SN65HVD888 is a low-power RS-485 transceiver with automatic bus-polarity correction and transient protection. Upon hot plug-in, the device detects and corrects the bus polarity within the first 76 ms of bus idling. On-chip transient protection protects the device against IEC61000 ESD and EFT transients. This device has robust drivers and receivers for demanding industrial applications. The bus pins are robust to electrostatic discharge (ESD) events, with high levels of protection to Human-Body Model (HBM), Air-Gap Discharge, and Contact Discharge specifications.

The device combines a differential driver and a differential receiver, which operate together from a single 5-V power supply. The driver differential outputs and the receiver differential inputs are connected internally to form a bus port suitable for half-duplex (two-wire bus) communication. The device features a wide common-mode voltage range making the device suitable for multi-point applications over long cable runs. The SN65HVD888 is available in an SOIC-8 package, and is characterized from –40°C to 125°C.

Device Information(1)

PART NUMBER PACKAGE BODY SIZE (NOM)
SN65HVD888 SOIC (8) 4.90 mm × 3.91 mm
  1. For all available packages, see the orderable addendum at the end of the datasheet.

Typical Network Application With Polarity Correction (POLCOR)

SN65HVD888 alt_sllseh3.gif