SLVSHX2B
October 2024 – January 2026
TPS62880-Q1
,
TPS62881-Q1
,
TPS62882-Q1
,
TPS62883-Q1
PRODMIX
1
1
Features
2
Applications
3
Description
4
Device Options
5
Device and Documentation Support
5.1
Receiving Notification of Documentation Updates
5.2
Support Resources
5.3
Trademarks
5.4
Electrostatic Discharge Caution
5.5
Glossary
6
Revision History
7
Mechanical, Packaging, and Orderable Information
Package Options
Mechanical Data (Package|Pins)
RAD|25
MPQF708B
Thermal pad, mechanical data (Package|Pins)
Orderable Information
slvshx2b_oa
slvshx2b_pm
Data Sheet
TPS6288x-Q1 2.8V to 6V Input, 12A, 20A, 24A, and 30A Automotive, Fast Transient, Stackable, Dual-Phase Step-Down Converter With I
2
C Interface