Buffer Op Amp to Analog-to-Digital Converter Design: AC Coupled Differential Input, Dual Supply, Differential Op Amps, Differential Input to ADC

Problem:
How do I buffer the input of an Analog to Digital Converter (ADC) when I have an AC coupled differential input, dual power supply, differential op amps, and differential input to ADC?

Solution:


Double click on schematic to enlarge.

Resistors R1 through R4 set the gain of the stage. Capacitors C1 and C2 are ac coupling capacitors. Resistors R7 through R10 sets the common mode voltage of the two inputs. R5, R6, C3, and C4 are ADC compensation components.