Buffer Op Amp to Analog-to-Digital Converter Design: AC Coupled Differential Input, Dual Supply, Single-Ended Op Amps, Differential Input to ADC
Problem:
How do I buffer the input of an Analog to Digital Converter (ADC) when I have an AC coupled differential input, dual power supply, single-ended op amps, and differential input to ADC?
Solution:


Double click on schematic to enlarge.
Resistors R1 through R4 determine non-inverting gain for the top and bottom op amps. The common mode voltage from the ADC is coupled to both inputs through resistors R7 through R10, which should be
matched. Capacitors C1 and C2 are coupling capacitors. R5, R6, C3, and C4 are ADC compensation components.