MSP430 | Intelligent Peripherals optimize Ultra-Low Power solutions.

The MSP430’s peripherals have been Intelligently designed to be ultra-low power (1/3 of the current power consumption of previous technology implementations). Many of the MSP430’s intelligent peripherals can operate without CPU intervention, reducing power consumption significantly.

A/D converters
  • MSP430’s ADC can work autonomously even when the CPU is turned off (LPM0 mode)
  • Data Transfer Converters and DMA controllers allow the MSP430 to store samples without CPU intervention.
  • With Auto Power down, the ADC automatically disables when it’s not converting, drawing no current.
Zero Power Brown Out Reset (BOR)
  • The MSP430’s Zero Power BOR is always enabled, detecting low supply voltages and protecting your device from runaway code.
  • BOR is essential in any application since brown out is completely unpredictable.
DAC12
  • Programmable settling time for optimized power consumption – configurable to 8 or 12 bit mode
DMA
  • Direct Memory Access allows data transfers from one address to another, without CPU intervention.
  • Increases peripheral module throughput and reduces system power consumption.
  • In particular, the DMA can move ADC data to RAM, all while the CPU remains asleep during ADC conversions.
MPY
  • Hardware Multiplication does not interfere with CPU activities, and can be accessed by the DMA
  • Interrupts possible through DMA at end of computation
OpAmp
  • Programmable for optimized gain and bandwidth to optimize for low power applications
Timer A/Timer B
  • Timer_A or Timer_B can provide accurate control over peripherals without the need for the CPU.
  • Timers may be used in place of CPU during Low Power modes.
I2C module
  • The MSP430 I2C module has direct control over the system clock, eliminating the requirement for the CPU.
  • Thus, the CPU can remain asleep longer, while the I2C module enables the clock on its own.
USB
  • Power supply systems, enable bus powered and self powered devices.
  • Configurable with DMA for low power communication between devices.