Product details

Rating Automotive, Catalog Operating temperature range (°C) -40 to 105
Rating Automotive, Catalog Operating temperature range (°C) -40 to 105
HTSSOP (DCP) 38 62.08 mm² 9.7 x 6.4
  • 8 channel Programmable Audio Digital Signal Processor (DSP)
  • 135-MHz Maximum Speed, >2800 Processing Cycles Per Sample at 48 kHz
  • Sample Rates of 32 kHz to 192 kHz
  • 48-Bit Data Path and 28-Bit Coefficients
  • Single-Cycle, 76-Bit Multiply Accumulate
  • Five Simultaneous Operations Per Clock Cycle
  • 1022 Words of 48-Bit Data Memory
  • 1022 Words of 28-Bit Coefficient Memory
  • 3K Words of 54-Bit Program RAM
  • 5.88K Words of 24-Bit Delay Memory (122.5 ms at 48 kHz)
  • 15 Stereo/TDM Data Formats
  • Independent Input/Output Data Formats
  • 16-, 20-, 24-, and 32-Bit Word Sizes
  • 64-fS, 128-fS, 192-fS, and 256-fS SCLK to Support Discrete 4 channel TDM, 6 channel TDM, and 8 channel TDM Data-Transfer Formats
  • Two I2C Ports for Slave or Master Download
  • Soft Volume Controller
  • Dither Generator
  • Efficient log2/2x Estimator
  • Single 3.3-V Power Supply
  • 38-Pin Thin Shrink Small-Outline Package (TSSOP) (DCP)
  • AEC-Q100 (Grade 2: –40°C to 105°C) Compliant for Automotive Applications (TAS3108IA)
  • Applications
    • Automotive Sound Systems
    • Digital Televisions
    • Home Theater Systems
    • Mini-Component Audio

  • 8 channel Programmable Audio Digital Signal Processor (DSP)
  • 135-MHz Maximum Speed, >2800 Processing Cycles Per Sample at 48 kHz
  • Sample Rates of 32 kHz to 192 kHz
  • 48-Bit Data Path and 28-Bit Coefficients
  • Single-Cycle, 76-Bit Multiply Accumulate
  • Five Simultaneous Operations Per Clock Cycle
  • 1022 Words of 48-Bit Data Memory
  • 1022 Words of 28-Bit Coefficient Memory
  • 3K Words of 54-Bit Program RAM
  • 5.88K Words of 24-Bit Delay Memory (122.5 ms at 48 kHz)
  • 15 Stereo/TDM Data Formats
  • Independent Input/Output Data Formats
  • 16-, 20-, 24-, and 32-Bit Word Sizes
  • 64-fS, 128-fS, 192-fS, and 256-fS SCLK to Support Discrete 4 channel TDM, 6 channel TDM, and 8 channel TDM Data-Transfer Formats
  • Two I2C Ports for Slave or Master Download
  • Soft Volume Controller
  • Dither Generator
  • Efficient log2/2x Estimator
  • Single 3.3-V Power Supply
  • 38-Pin Thin Shrink Small-Outline Package (TSSOP) (DCP)
  • AEC-Q100 (Grade 2: –40°C to 105°C) Compliant for Automotive Applications (TAS3108IA)
  • Applications
    • Automotive Sound Systems
    • Digital Televisions
    • Home Theater Systems
    • Mini-Component Audio

The TAS3108 and TAS3108IA are fully programmable high-performance audio processors. The devices use an efficient, custom, multi-instruction programming environment optimized for digital audio processing algorithms. The TAS3108/TAS3108IA architecture provides high-quality audio processing by using a 48-bit data path, 28-bit filter coefficients, and a single-cycle 28 × 48-bit multiplier with a 76-bit accumulator. An embedded 8051 microprocessor provides algorithm and data control for the TAS3108/TAS3108IA. The TAS3108 is the commercial version intended for home audio and other commercial applications. The TAS3108IA is the automotive version that is qualified for use in automotive applications.

The TAS3108 and TAS3108IA are fully programmable high-performance audio processors. The devices use an efficient, custom, multi-instruction programming environment optimized for digital audio processing algorithms. The TAS3108/TAS3108IA architecture provides high-quality audio processing by using a 48-bit data path, 28-bit filter coefficients, and a single-cycle 28 × 48-bit multiplier with a 76-bit accumulator. An embedded 8051 microprocessor provides algorithm and data control for the TAS3108/TAS3108IA. The TAS3108 is the commercial version intended for home audio and other commercial applications. The TAS3108IA is the automotive version that is qualified for use in automotive applications.

Download View video with transcript Video
No design support from TI available

This product does not have ongoing design support from TI for new projects, such as new content or software updates. If available, you will find relevant collateral, software and tools in the product folder. You can also search for archived information in the TI E2ETM support forums.

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 5
Type Title Date
* Data sheet TAS3108/TAS3108IA datasheet (Rev. B) 27 Nov 2007
* Errata TAS3108 Errata 17 Nov 2005
User guide TAS3108/TAS3108IA Audio DSP Instruction Set Reference Guide (Rev. A) 06 Jul 2007
EVM User's guide TAS3108EVM2 User's Guide (Rev. A) 07 Nov 2006
Product overview TAS3108 Product Bulletin 18 Apr 2006

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Package Pins CAD symbols, footprints & 3D models
HTSSOP (DCP) 38 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos