CAN & LIN transceivers & SBCs
Optimize your network and increase data reliability and system performance across longer distances
Browse by category
Select by type
Automotive CAN transceivers
High-immunity and low-emissions AEC-Q100 CAN transceivers with support for CAN FD (flexible data rate)
Automotive LIN transceivers
High-immunity, low-emissions, AEC-Q100, single-wire robust communication transceivers for low-speed, short-distance automotive applications
System Basis Chips
Multi-function AEC-Q100 SBCs integrating CAN, LIN or both types of transceivers with low dropout (LDO) regulators and additional features
Select by supply voltage (V)
3.3-V CAN transceivers
Industry-leading 3.3-V VCC CAN transceivers that are interoperable with 5-V mixed networks and offer a lower voltage and lower system cost alternative to 5-V transceivers
5-V CAN transceivers
Robust 5-V VCC CAN transceivers with up to ±70-V bus fault protection and up to ±30-V of common-mode voltage
Related categories
New products
3.3-V CAN FD transceiver with shut-down and standby mode
Approx. price (USD) 1ku | 1.298
3.3-V CAN FD transceiver with flexible IO and standby mode
Approx. price (USD) 1ku | 1.298
Automotive signal improvement capable CAN FD transceiver with standby
Approx. price (USD) 1ku | 0.678
Automotive 3.3-V CAN FD transceiver with flexible IO and standby mode
Approx. price (USD) 1ku | 0.767
3.3-V automotive CAN FD transceiver with shut-down and standby mode
Approx. price (USD) 1ku | 0.767
Automotive LIN SBC for 12-V systems with integrated VREG and watchdog
Approx. price (USD) 1ku | 0.708
Technical resources
Discover featured applications
Achieve bus fault protection for both 12-V and 24-V battery systems
Vehicle electrification requires increasingly higher-voltage DC supplies. And while high-voltage systems can deliver more power, the system-level trade-off is that they need higher fault-protection devices. TI’s Controller Area Network (CAN), Local Interconnect Network (LIN) and system-basis chips implement some of the highest levels of bus fault protection in the industry – up to 70 V. With a majority of our products already supporting 58-V bus fault protection, designers can easily support these increasing fault-protection demands with our CAN, LIN and SBC products.
Featured resources
- TCAN1044A-Q1 – Enhanced automotive CAN transceiver with standby
- TCAN1162-Q1 – Automotive CAN-FD transceiver with integrated 5-V supply
- TCAN1043A-Q1 – Automotive CAN FD transceiver with wake/inhibit/sleep
TI’s CAN FD, CAN SIC, LIN and SBC solutions offer performance, flexibility and affordability to drive future applications.
As automobiles continue to evolve, the need for smaller-size solutions, higher data rates and more integration is clear in BEL applications. Our portfolio of Controller Area Network with Flexible Data Rate (CAN FD), CAN Signal Improvement Capability (SIC) and Local Interconnect Network (LIN) transceivers meet or exceed industry-standard data rates, with some of the smallest package options in the industry. Our system-basis chip (SBC) portfolio offers more integration while maintaining small package options.
Featured resources
- TCAN1164-Q1 – Automotive CAN FD system basis chip with LDO output and watchdog
- TLIN1431-Q1 – Automotive LIN SBC for 12-V systems with integrated VREG and watchdog
- TCAN4550-Q1 – Automotive system basis chip (SBC) with integrated CAN FD controller & transceiver
TI 3.3- and 5-V CAN transceivers bring safety and reliable communication to the grid infrastructure.
With features including 70-V bus fault protection, 8-Mbps data rates, signal improvement capability and flexible input/output support, our Controller Area Network (CAN) transceivers enable the design of next-generation grid infrastructures for solar energy systems, electric vehicle charging infrastructures, grid communication, energy storage and much more.
Featured resources
- TCAN1462-Q1 – Automotive signal improvement capable CAN FD transceiver with standby
- TCAN1042HG – Fault Protected CAN Transceiver With Flexible Data-Rate
- TCAN334G – 3.3-V CAN Transceivers with CAN FD (Flexible Data Rate)