CAN & LIN transceivers & SBCs

Optimize your network and increase data reliability and system performance across longer distances

parametric-filterView all products
Our diverse portfolio of highly integrated CAN and LIN bus transceivers and associated system basis chips (SBCs) improve performance, bus protection, and emissions for CAN, CAN FD and LIN communications. Through support for multiple protocols, industry standard pinouts, and innovative package availability, these devices help you deliver more data, faster and more reliably across your automotive and industrial networks.

Browse by category

Select by type

Automotive CAN transceivers

High-immunity and low-emissions AEC-Q100 CAN transceivers with support for CAN FD (flexible data rate)

Automotive LIN transceivers

High-immunity, low-emissions, AEC-Q100, single-wire robust communication transceivers for low-speed, short-distance automotive applications

System Basis Chips

Multi-function AEC-Q100 SBCs integrating CAN, LIN or both types of transceivers with low dropout (LDO) regulators and additional features

Select by supply voltage (V)

3.3-V CAN transceivers

Industry-leading 3.3-V VCC CAN transceivers that are interoperable with 5-V mixed networks and offer a lower voltage and lower system cost alternative to 5-V transceivers

5-V CAN transceivers

Robust 5-V VCC CAN transceivers with up to ±70-V bus fault protection and up to ±30-V of common-mode voltage

Related categories
Isolated CAN transceivers

2.5-kVRMS and 5-kVRMS galvanically-isolated CAN transceivers with signaling rates up to 5 Mbps and ±70-V bus fault protection

Featured CAN transceivers portfolio

TCAN1463-Q1 NEW

Low-power signal improvement CAN FD transceiver with INH and WAKE

Approx. price (USD) 1ku | 0.822
TCAN1462V-Q1 NEW

Automotive signal improvement CAN FD transceiver with VIO and standby

Approx. price (USD) 1ku | 0.53
TLIN1431-Q1 NEW

Automotive LIN SBC for 12-V systems with integrated VREG and watchdog

Approx. price (USD) 1ku | 0.59
TLIN2024A-Q1 NEW

Automotive quad local interconnect network (LIN) transceiver with dominant state

Approx. price (USD) 1ku | 1.379
TCAN1462-Q1 NEW

Automotive signal improvement capable CAN FD transceiver with standby

Approx. price (USD) 1ku | 0.678
TCAN1057AEV-Q1 NEW

Enhanced automotive fault-protected CAN FD transceiver with silent mode

Approx. price (USD) 1ku | 0.499

Technical resources

Resource
Resource
TI Precision Labs
Learn CAN and LIN standard basics, including physical layer electrical signaling characteristics, frame structures & data communication protocols.
Technical article
Technical article
How selective wake CAN transceivers enable lower power consumption in automotive designs
CAN transceivers like the TCAN1145-Q1 and TCAN1146-Q1 enable power and emission savings while helping engineers more easily meet stringent industry-standard automotive certification requirements. 
Technical article
Technical article
System basis chips 101 - A beginner's guide to CAN, CAN FD and LIN SBCs
When a designer needs additional output power or layout options that require a discrete solution using both a transceiver and a discrete LDO or DC/DC converter, SBCs are a good fit.

Reference designs related to CAN & LIN transceivers & SBCs

Use our reference design selection tool to find designs that best match your application and parameters.