CAN & LIN transceivers & SBCs
Optimize your network and increase data reliability and system performance across longer distances
Browse by category
Select by type
Automotive CAN transceivers
High-immunity and low-emissions AEC-Q100 CAN transceivers with support for CAN FD (flexible data rate)
Automotive LIN transceivers
High-immunity, low-emissions, AEC-Q100, single-wire robust communication transceivers for low-speed, short-distance automotive applications
System Basis Chips
Multi-function AEC-Q100 SBCs integrating CAN, LIN or both types of transceivers with low dropout (LDO) regulators and additional features
Select by supply voltage (V)
3.3-V CAN transceivers
Industry-leading 3.3-V VCC CAN transceivers that are interoperable with 5-V mixed networks and offer a lower voltage and lower system cost alternative to 5-V transceivers
5-V CAN transceivers
Robust 5-V VCC CAN transceivers with up to ±70-V bus fault protection and up to ±30-V of common-mode voltage
Related categories
New products
Automotive LIN SBC for 12-V systems with integrated VREG and watchdog
Automotive quad local interconnect network (LIN) transceiver with dominant state
Automotive signal improvement capable CAN FD transceiver with standby
Automotive signal improvement CAN FD transceiver with VIO and standby
Enhanced automotive fault-protected CAN FD transceiver with silent mode
Enhanced Automotive dual CAN transceiver with inverted Standby and 1.8-V I/O Support