Ethernet PHYs

Drive data faster and farther with our robust physical layer transceivers

parametric-filterView all products
Explore our extensive portfolio of robust, industrial and automotive-qualified Ethernet PHYs. Our IEEE-compliant devices provide integrated protection, high immunity and low latency in small-form factors for reliable performance in harsh environments. Find the right connectivity solution from our broad offering of standard and single-pair Ethernet PHYs.

Browse by category

Single-pair Ethernet PHY

Simplify your designs. Long reach IEEE 802.3cg (10BASE-T1L) PHYs provide cable reuse in existing system. Robust EMC/EMI, AEC-Q100 footprint compatible portfolio enables flexible design in vehicles.

Standard Ethernet PHY

Design deterministic and low latency networks using our standard Ethernet PHYs with two or four twisted pairs of wires. High immunity, low emissions PHYs offer various temperature and package options.

DP83TC814S-Q1 NEW

Low-power 100BASE-T1 automotive Ethernet PHY without TC10 (SGMII)

Approx. price (USD) 1ku | 2.491
DP83TC814R-Q1 NEW

Low-power 100BASE-T1 automotive Ethernet PHY without TC10

Approx. price (USD) 1ku | 2.073
DP83TC812R-Q1 NEW

TC-10 compliant 100BASE-T1 automotive Ethernet PHY with RGMII

Approx. price (USD) 1ku | 2.182
DP83TC812S-Q1 NEW

TC-10 compliant 100BASE-T1 automotive Ethernet PHY with

Approx. price (USD) 1ku | 2.622
DP83561-SP NEW

Space grade (QMLV-RHA) 10/100/1000 Ethernet PHY with SEFI monitoring suite

Technical resources

Technical article
Technical article
How 10BASE-T1L single-pair Ethernet brings the network edge closer with fewer cables
Learn how ethernet can support long-distance (>1 km) two-wire networking at 10 Mbps, in remote industrial, building and process automation applications
Application note
Application note
Importance of Latency in Factory Automation (Rev. A)
Learn how the disconnect between the inherent characteristics of Ethernet and the needs of Factory Automation applications must be bridged though careful architecture of Ethernet Physical Layer devices like the DP83867 and DP83869
document-pdfAcrobat PDF
White paper
White paper
100BASE-T1 Ethernet: the evolution of automotive networking
Although Ethernet is a popular long-standing communication protocol for commercial and industrial applications, it was not widely adopted in the automotive industry until the advent of 100BASE-T1.
document-pdfAcrobat PDF

Design & development resources

Application software & framework
USB to MDIO serial management tool

The USB-2-MDIO software tool lets Texas Instruments' Ethernet PHYs access the MDIO status and device control registers.  The USB-2-MDIO tool includes a LaunchPad™ Development kit for TI's MSP430™ MCUs that is interfaced with a lightweight (...)

Driver or library
Ethernet PHY Linux drivers & tools

The Linux drivers for Texas Instruments' Ethernet physical layer (PHY) transceivers support communication through the serial management interface (MDC/MDIO) to configure and read PHY registers.

The USB-2-MDIO software lets you directly access the registers during debug and (...)

Reference design
Gateway automotive reference design

Automotive trends are rapidly evolving, and as a result, new domain- and zonal-based gateway architectures are being used to efficiently handle the ever-increasing amount of data coming into and moving throughout the vehicle, and getting sent to the cloud. A properly functioning domain (or zonal) (...)