Home Interface USB ICs USB Type-C & USB Power Delivery ICs

Interface

USB Type-CTM & USB Power Delivery overview

Industry's most complete portfolio of USB Type-C and USB PD products

Our extensive USB Type-C™ portfolio offers the flexibility and integration required to design and implement products compatible with the latest standards. Simplify your design process and quickly transition to USB Type-C with our unmatched design resources and technical expertise.

Product portfolio

USB Type-C™ controllers

Our controllers are USB Type-C compliant and provide up to 15 W in accordance with all USB-IF specifications. Our new USB Type-C converter family fully integrates a DC/DC power supply for small efficient solutions.

USB PD controllers

Our USB Power Delivery (PD) controllers fully integrate the power path enabling up to 100 W of power with alternate modes such as DisplayPort™ interface and Thunderbolt™ technology.

USB redrivers & muxes

Our redrivers and muxes enable stronger signal integrity and efficient routing for USB Type-C data and video up to 10 Gbps.

Power path & protection

Our power path protection strengthens port robustness with devices that offer 20-V short-to-VBUS and IEC 61000-4-2 ESD protection.

How to pick a USB Type-C™ & Power Delivery device

How do you know if you actually need Power Delivery? This quick overview will help you determine if you need a Power Delivery or configuration channel (CC) controller in your system. 

Learn & design

Get to market quicker with our unmatched technical resources and proven, tested reference designs. 

Access our library of USB Type-C and USB PD technical content and whitepapers, relevant blogs, recent videos and our support forums.

Get started with a USB Type-C and USB PD design for your personal electronics, automotive or industrial applications.

Watch on-demand training on a variety of USB PD and signal conditioning topics.

Companion parts

Deliver faster charging for USB Type-C™ and USB PD applications with integrated battery chargers supporting buck, boost and buck-boost charging topologies.

With more than 30 years of power supply expertise, we have a breadth of offline AC/DC products enabling you to design power-dense USB Type-C adapters.

Use our industry-leading DC/DC solutions to complete your USB Type-C and USB PD design with optimal performance.

Power trends

Power management is at the center of enabling the continued integration of electronics in our lives. For decades, TI has been at the forefront of developing new process, packaging and circuit-design technologies to deliver the best power devices for your design. Check out our featured USB Type-C ICs below, designed to help you address power density challenges.

USB Type-C™ ICs for power density

Enable the highest power density from 15 W to 100 W with our USB Type-CTM and USB Power Delivery (PD) portfolio. As a founding member of the USB Implementers Forum, we have a 20+ year history of releasing high-performance products. With the quickening adoption of USB Type-C and USB PD, we’ve committed to industry-leading power integration so you can get your new USB projects to market quicker.

Shrink your system footprint significantly with the only PD controllers on the market with a 20-V integrated power path. We’re ready to help you safely and reliably achieve your size reduction goals for automotive USB ports with our Type-C controllers with integrated DC/DC converters. For those looking for lighter integration, we also offer ultra-small power switches for standalone source/sink power paths. 

TPS65987D

USB Type-C™ and USB PD controller with integrated power switches

TPS25830-Q1

USB Type-C™ and SDP/CDP charge port converter with short to BATT protection and cable compensation

TPS66120

USB Type-C™ and PD high-voltage power switch for sink with 3.3 V dead battery LDO