USB Type-C & USB Power Delivery ICs

Industry's most complete portfolio of USB Type-C® and USB Power Delivery (PD) products

parametric-filterView all products
Our broad offering of USB Type-C® devices and PD controllers for USB PD capability offers the flexibility and integration required to design and implement products compatible with the latest standards. Simplify your design process and quickly transition to USB Type-C with our unmatched design resources and technical expertise.

Browse by category

Select by type

USB Type-C® controllers

Our controllers are USB Type-C®-compliant and provide up to 15 W in accordance with USB-IF specifications. Our USB Type-C® converters integrate a DC/DC power supply for small, efficient solutions.

USB Type-C® PD controllers

Our USB PD controllers integrate the power path, enabling up to 100 W of power. Optionally, USB PD controllers may feature Alternate Mode such as DisplayPort™ interface and Thunderbolt™ technology.

USB Type-C® redrivers & muxes

Our redrivers and muxes enable stronger signal integrity and efficient routing for USB Type-C® data and video up to 10 Gbps.

USB Type-C® power path

Our power path devices pair with Type-C and PD controllers to enable compliant power flow across Type-C ports.

Related categories
USB Type-C® port protection

Our power path protection strengthens port robustness with devices that offer CC pin and SBU pin 20-V short-to-VBUS and IEC 61000-4-2 ESD protection.

Find your USB Type-C® or USB Power Delivery IC

TPS25860-Q1 NEW

USB Type-C® + Type-A dual charging ports controller with load shedding, 2.2 MHz

Approx. price (USD) 1ku | 2.608
TPS25869-Q1 NEW

USB Type-C® + Type-A dual charging ports controller with load shedding and USB ON/OFF control

Approx. price (USD) 1ku | 2.248
TPS25851-Q1 NEW

Dual 3-A USB Type-C® charging ports controller with load shedding & plug polarity detection, 2.2 MHz

Approx. price (USD) 1ku | 3.297
TPS25852-Q1 NEW

Dual 3-A USB Type-C® charging ports controller with USB ports ON/OFF control, 2.2 MHz

Approx. price (USD) 1ku | 3.087
TPS25854-Q1 NEW

Single 3-A USB Type-C® charging ports controller with load shedding

Approx. price (USD) 1ku | 1.798
TPS25862-Q1 NEW

USB Type-C® + Type-A dual charging ports controller with load shedding & USB ON/OFF control, 2.2 MHz

Approx. price (USD) 1ku | 2.697

Power trends

Enable the highest power density from 15 W to 100 W with USB Type-C® and USB Power Delivery (PD)

Shrink your system footprint significantly with the only PD controllers on the market with a 20-V integrated power path. We’re ready to help you safely and reliably achieve your size reduction goals for automotive USB ports with our Type-C® controllers with integrated DC/DC converters. For those looking for lighter integration, we also offer ultra-small power switches for standalone source/sink power paths.

Featured products for power density
TPS65987D ACTIVE USB Type-C™ and USB PD controller with integrated power switches
TPS25830-Q1 ACTIVE USB Type-C™ and SDP/CDP charge port converter with short to BATT protection and cable compensation
TPS25750 ACTIVE Highly integrated USB Type-C® and USB PD controller with pre-configured GUI

Technical resources

White paper
White paper
A Primer on USB Type-C and Power Delivery Applications and Requirements (Rev. B)
This paper serves as an introduction to USB Type-C® and USB Power Delivery (PD), examining various applications and their data and power requirements.
document-pdfAcrobat PDF
Technical article
Technical article
Adding USB Type-C® with USB Power Delivery to battery-powered applications
This article focuses on how using TPS25750 and BQ25792 enables you to move to the latest universal charging connector without compromising solution size.
Video series
Video series
How to evaluate and configure our USB Type-C® PD controllers
Need to deliver greater than 15-W of power over your USB Type-C® ports? Then, start with this training series to understand the capabilities of our TPS65987D tool suite. 

Reference designs related to USB Type-C & USB Power Delivery ICs

Use our reference design selection tool to find designs that best match your application and parameters.