Home Isolation Isolated interface ICs Isolated CAN transceivers

Isolation

Isolated CAN transceivers – Certifications

We make sure that our devices meet worldwide industry standards for automotive and industrial designs. Multiple independent certification laboratories test and certify our isolated devices for electrical insulation strength. For more information, read the technical articles "Our isolators are certified. Are yours?" and "What the DIN VDE V 0884-11:2017-01 standard means for isolated designs".

Use the table to quickly see the certifications for each isolated CAN transceiver. To find our certification documents, go to our isolation technical documents and search under "More literature".

View certifications by device type

Isolated CAN certification table

UL 1577 (Vrms)
VDE V 0884-11
CSA 60950-1
CSA 61010-1
CSA 60601-1
TUV EN 60950-1
TUV EN 61010-1
CQC GB4943.1-2011
Part number
2500
4243
5000
5700
Basic
Reinforced
Basic
Reinforced
Basic
Reinforced
Reinforced
Basic
Reinforced
Basic
Reinforced
Basic
Reinforced
ISO1050
yes
yes
yes
yes
yes
yes
yes
yes
yes
yes
ISO1042
yes
B version
yes
B version
yes
B version
yes
yes
B version
yes
B version
yes
B version
yes