Home Isolation Isolated interface ICs Isolated LVDS buffers

Isolation

Isolated LVDS buffers – Certifications

We make sure that our devices meet worldwide industry standards for automotive and industrial designs. Multiple independent certification laboratories test and certify our isolated devices for electrical insulation strength. For more information, read the technical articles "Our isolators are certified. Are yours?" and "What the DIN VDE V 0884-11:2017-01 standard means for isolated designs".

Use the table to quickly see the certifications for each isolated LVDS device. To find our certification documents, go to our isolation technical documents and search under "More literature".

View certifications by device type

Isolated LVDS certification table

UL 1577 (VRMS)
VDE V 0884-11
CSA 60950-1
CSA 61010-1
CSA 60601-1
TUV EN 60950-1
TUV EN 61010-1
CQC GB4943.1-2011
Part number
3000
5000
5700
Basic
Reinforced
Basic
Reinforced
Basic
Reinforced
Reinforced
Basic
Reinforced
Basic
Reinforced
Basic
Reinforced
ISO7820LL
yes
yes
yes
yes
yes
yes
yes
yes
yes
yes
ISO7821LL
yes
yes
yes
yes
yes
yes
yes
yes
yes
yes
ISO7821LLS
yes
yes
yes
yes
yes
yes
yes
yes
yes
yes