Debugging MSP432 using the MSP-FET Debug Probe
The MSP-FET is a powerful emulation development tool (debug probe) – which allows users to quickly begin application development on MSP low-power microcontroll
00:06:57|24 10月 2016
The MSP-FET is a powerful emulation development tool (a debug probe) – which allows user to quickly begin application development on MSP low-power microcontrollers (MCU). MSP-FET Debug Probe has been extended to support debugging MSP432 devices. Creating MCU software usually requires downloading the binary firmware image to the MSP device for validation and debugging. The MSP-FET provides a debug communication pathway between a host computer and the target MSP. This training will cover the following topics:
- MSP-FET Hardware ecosystem
- Software development ecosystem
- Programming ecosystem