WiLink 8 WiFi Mesh Demo

Wi-Fi® Over Mesh with WiLink8 + AM335x

00:00:25|22 8月 2017

This video demonstrates the WL1837MODAUDCAPE containing the WL1837MOD WiLink 8 Dual-Band Wi-Fi and Bluetooth Module as well as the BeagleBone Black development Board based on the AM335x. In particular it highlights Wi-Fi over mesh based on open source 802.11s by. A WLAN mesh network is a self-forming, self-healing, decentralized wireless network built from mesh-enabled nodes, demonstrated by synchronizing music over 4 nodes.