|############################################################################## | TEXAS INSTRUMENTS INCORPORATED | Standard Linear and Logic Group / High Volume Linear | IBIS Model of tpd2e001 | Low Capacitance 2-Channel ESD Protection Array | This file contains package information for the following: | uQFN 6-pin (DRY) package as [Component] tpd2e001_DRY | SON 6-pin (DRS) package as [Component] tpd2e001_DRS | SOT 5-pin (DRL) package as [Component] tpd2e001_DRL | This device can be powered at the following Vccs: | 5 volt Vcc | This file provides unique models under the [Model Selector] for each Vcc. | For operation at a specific Vcc, select the appropriate model after each | [Model Selector] keyword. |############################################################################## | [IBIS Ver] 4.1 [Comment char] |_char [File Name] tpd2e001.ibs [File Rev] 1.1 | x_die [Date] July 30, 2014 [Source] Data created from TI-SPICE simulations at TI-SLL/HVL. The following is an IBIS list for the tpd2e001. Please contact sllibis@ti.com with questions and comments concerning SLL IBIS models. [Notes] Revision_History: Rev 1.1: July 30, 2014. - Add SOT component Rev 1.0: April 17, 2012. Original Model | | |****************************************************************************** [Disclaimer] | | This model is designed as an aid for customers of Texas Instruments. | TI and its licensors and suppliers make no warranties, either expressed | or implied, with respect to this model, including the warranties of | merchantability or fitness for a particular purpose. The model is | provided solely on an "as is" basis. The entire risk as to its quality | and performance is with the customer. | [Copyright] | | (C) Copyright 2014 Texas Instruments Incorporated. All rights reserved. | | |****************************************************************************** | Component tpd2e001_DRY 6-PIN uQFN |****************************************************************************** | [Component] tpd2e001_DRY [Manufacturer] Texas Instruments, Inc. [Package] | typ min max R_pkg 3.631e-02 1.630e-03 5.980e-02 L_pkg 4.237e-10 1.225e-10 6.655e-10 C_pkg 5.446e-14 2.840e-14 7.618e-14 | |****************************************************************************** | [Pin] signal_name model_name R_pin L_pin C_pin | 1 VCC POWER 5.980e-02 6.655e-10 7.618e-14 2 NC NC 1.630e-03 1.225e-10 2.840e-14 3 IO1 tpd2e001A_ESD_50 5.437e-02 5.692e-10 6.562e-14 4 GND GND 4.470e-02 4.705e-10 5.837e-14 5 NC NC 1.820e-03 1.367e-10 3.169e-14 6 IO2 tpd2e001A_ESD_50 5.566e-02 5.777e-10 6.648e-14 | | |****************************************************************************** | Component tpd2e001_DRS 6-PIN SON |****************************************************************************** | [Component] tpd2e001_DRS [Manufacturer] Texas Instruments, Inc. [Package] | typ min max R_pkg 3.631e-02 4.237e-03 5.980e-02 L_pkg 4.237e-10 1.225e-10 6.655e-10 C_pkg 5.446e-14 2.840e-14 7.618e-14 | |****************************************************************************** | [Pin] signal_name model_name R_pin L_pin C_pin | 1 VCC POWER 5.980e-02 6.655e-10 7.608e-14 2 NC NC 1.630e-03 1.225e-10 2.820e-14 3 IO1 tpd2e001A_ESD_50 5.437e-02 5.692e-10 6.562e-14 4 GND GND 4.470e-02 4.705e-10 5.877e-14 5 NC NC 1.820e-03 1.367e-10 3.129e-14 6 IO2 tpd2e001A_ESD_50 5.556e-02 5.777e-10 6.668e-14 | | |****************************************************************************** | Component tpd2e001_DRL 5-PIN SOT |****************************************************************************** | [Component] tpd2e001_DRL [Manufacturer] Texas Instruments, Inc. [Package] | 5 pin SOT DRL package | typ min max R_pkg 0.0330 0.0022 0.0500 L_pkg 0.5402n 0.2115n 0.7341n C_pkg 0.0973p 0.0636p 0.1289p | |****************************************************************************** | [Pin] signal_name model_name R_pin L_pin C_pin | 1 VCC POWER 0.04998 0.73040n 0.11228p 2 NC NC 0.00218 0.21150n 0.06364p 3 IO1 tpd2e001A_ESD_50 0.03190 0.48481n 0.08430p 4 GND GND 0.04786 0.73409n 0.12891p 5 IO2 tpd2e001A_ESD_50 0.03411 0.63614n 0.12381p | | |****************************************************************************** | Model tpd2e001A_ESD |****************************************************************************** | |****************************************************************************** | [Model] tpd2e001A_ESD_50 Model_type Input Vinl=0.8 Vinh=2.0 | | variable typ min max C_comp 1.5pF 1.2pF 1.8pF [Temperature Range] 40 100 -40 | Ambient temperature 25 85 -40 [Voltage range] 5 4.5 5.5 | |****************************************************************************** [GND Clamp] | tpd2e001A_ESD_50 | | Voltage I(typ) I(min) I(max) | -5.0000e+00 -1.2519e+00 -1.2664e+00 -1.2348e+00 -4.6750e+00 -1.1511e+00 -1.1657e+00 -1.1338e+00 -4.3750e+00 -1.0581e+00 -1.0728e+00 -1.0406e+00 -4.1100e+00 -9.7601e-01 -9.9082e-01 -9.5831e-01 -3.8550e+00 -8.9706e-01 -9.1200e-01 -8.7919e-01 -3.6100e+00 -8.2127e-01 -8.3634e-01 -8.0321e-01 -3.3800e+00 -7.5020e-01 -7.6540e-01 -7.3195e-01 -3.1600e+00 -6.8228e-01 -6.9762e-01 -6.6384e-01 -2.9500e+00 -6.1753e-01 -6.3302e-01 -5.9889e-01 -2.7500e+00 -5.5596e-01 -5.7159e-01 -5.3710e-01 -2.5700e+00 -5.0063e-01 -5.1641e-01 -4.8157e-01 -2.4000e+00 -4.4848e-01 -4.6440e-01 -4.2919e-01 -2.2400e+00 -3.9950e-01 -4.1556e-01 -3.7999e-01 -2.0900e+00 -3.5370e-01 -3.6991e-01 -3.3397e-01 -2.0200e+00 -3.3237e-01 -3.4866e-01 -3.1253e-01 -1.9500e+00 -3.1108e-01 -3.2744e-01 -2.9112e-01 -1.8850e+00 -2.9134e-01 -3.0778e-01 -2.7127e-01 -1.8250e+00 -2.7316e-01 -2.8967e-01 -2.5298e-01 -1.7650e+00 -2.5502e-01 -2.7160e-01 -2.3472e-01 -1.7100e+00 -2.3843e-01 -2.5507e-01 -2.1802e-01 -1.6150e+00 -2.0986e-01 -2.2663e-01 -1.8926e-01 -1.5300e+00 -1.8444e-01 -2.0131e-01 -1.6365e-01 -1.4900e+00 -1.7253e-01 -1.8945e-01 -1.5165e-01 -1.4500e+00 -1.6066e-01 -1.7763e-01 -1.3969e-01 -1.4150e+00 -1.5031e-01 -1.6732e-01 -1.2926e-01 -1.3800e+00 -1.4000e-01 -1.5705e-01 -1.1888e-01 -1.3450e+00 -1.2974e-01 -1.4682e-01 -1.0854e-01 -1.3150e+00 -1.2098e-01 -1.3809e-01 -9.9722e-02 -1.2850e+00 -1.1227e-01 -1.2940e-01 -9.0953e-02 -1.2600e+00 -1.0504e-01 -1.2219e-01 -8.3688e-02 -1.2300e+00 -9.6426e-02 -1.1359e-01 -7.5033e-02 -1.2050e+00 -8.9294e-02 -1.0646e-01 -6.7881e-02 -1.1800e+00 -8.2213e-02 -9.9375e-02 -6.0795e-02 -1.1600e+00 -7.6591e-02 -9.3741e-02 -5.5184e-02 -1.1400e+00 -7.1011e-02 -8.8142e-02 -4.9635e-02 -1.1200e+00 -6.5480e-02 -8.2580e-02 -4.4158e-02 -1.1000e+00 -6.0005e-02 -7.7061e-02 -3.8769e-02 -1.0850e+00 -5.5941e-02 -7.2953e-02 -3.4798e-02 -1.0700e+00 -5.1917e-02 -6.8874e-02 -3.0899e-02 -1.0550e+00 -4.7938e-02 -6.4827e-02 -2.7086e-02 -1.0400e+00 -4.4012e-02 -6.0816e-02 -2.3379e-02 -1.0250e+00 -4.0144e-02 -5.6844e-02 -1.9801e-02 -1.0150e+00 -3.7602e-02 -5.4220e-02 -1.7502e-02 -1.0100e+00 -3.6343e-02 -5.2916e-02 -1.6383e-02 -1.0000e+00 -3.3852e-02 -5.0323e-02 -1.4214e-02 -9.9000e-01 -3.1400e-02 -4.7755e-02 -1.2150e-02 -9.8000e-01 -2.8990e-02 -4.5211e-02 -1.0208e-02 -9.7500e-01 -2.7802e-02 -4.3949e-02 -9.2891e-03 -9.7000e-01 -2.6627e-02 -4.2695e-02 -8.4089e-03 -9.6500e-01 -2.5465e-02 -4.1447e-02 -7.5700e-03 -9.6000e-01 -2.4317e-02 -4.0208e-02 -6.7752e-03 -9.5500e-01 -2.3183e-02 -3.8977e-02 -6.0272e-03 -9.5000e-01 -2.2066e-02 -3.7754e-02 -5.3284e-03 -9.4500e-01 -2.0965e-02 -3.6539e-02 -4.6812e-03 -9.4000e-01 -1.9881e-02 -3.5334e-02 -4.0870e-03 -9.3500e-01 -1.8816e-02 -3.4139e-02 -3.5469e-03 -9.3000e-01 -1.7771e-02 -3.2953e-02 -3.0609e-03 -9.2500e-01 -1.6746e-02 -3.1779e-02 -2.6282e-03 -9.2000e-01 -1.5744e-02 -3.0615e-02 -2.2470e-03 -9.1500e-01 -1.4765e-02 -2.9462e-02 -1.9148e-03 -9.1000e-01 -1.3811e-02 -2.8322e-02 -1.6280e-03 -9.0500e-01 -1.2884e-02 -2.7195e-02 -1.3826e-03 -9.0000e-01 -1.1984e-02 -2.6081e-02 -1.1741e-03 -8.9000e-01 -1.0275e-02 -2.3895e-02 -8.5047e-04 -8.8500e-01 -9.4681e-03 -2.2825e-02 -7.2662e-04 -8.8000e-01 -8.6956e-03 -2.1771e-02 -6.2293e-04 -8.7500e-01 -7.9586e-03 -2.0734e-02 -5.3603e-04 -8.7000e-01 -7.2585e-03 -1.9716e-02 -4.6302e-04 -8.6500e-01 -6.5965e-03 -1.8715e-02 -4.0141e-04 -8.6000e-01 -5.9736e-03 -1.7735e-02 -3.4914e-04 -8.5500e-01 -5.3906e-03 -1.6775e-02 -3.0450e-04 -8.5000e-01 -4.8478e-03 -1.5838e-02 -2.6610e-04 -8.4500e-01 -4.3454e-03 -1.4923e-02 -2.3281e-04 -8.4000e-01 -3.8831e-03 -1.4031e-02 -2.0374e-04 -8.3500e-01 -3.4602e-03 -1.3165e-02 -1.7816e-04 -8.3000e-01 -3.0756e-03 -1.2325e-02 -1.5553e-04 -8.2000e-01 -2.4154e-03 -1.0727e-02 -1.1746e-04 -8.1000e-01 -1.8870e-03 -9.2467e-03 -8.7100e-05 -8.0000e-01 -1.4719e-03 -7.8910e-03 -6.3015e-05 -7.9000e-01 -1.1501e-03 -6.6663e-03 -4.4290e-05 -7.8500e-01 -1.0183e-03 -6.1043e-03 -3.6709e-05 -7.7500e-01 -8.0181e-04 -5.0819e-03 -2.4661e-05 -7.7000e-01 -7.1330e-04 -4.6212e-03 -2.0004e-05 -7.6000e-01 -5.6752e-04 -3.7985e-03 -1.2930e-05 -7.5500e-01 -5.0749e-04 -3.4348e-03 -1.0317e-05 -7.4500e-01 -4.0755e-04 -2.7970e-03 -6.4918e-06 -7.4000e-01 -3.6582e-04 -2.5199e-03 -5.1260e-06 -7.3000e-01 -2.9525e-04 -2.0417e-03 -3.1749e-06 -7.2000e-01 -2.3826e-04 -1.6529e-03 -1.9543e-06 -7.1000e-01 -1.9162e-04 -1.3397e-03 -1.1982e-06 -7.0000e-01 -1.5311e-04 -1.0888e-03 -7.3282e-07 -6.9000e-01 -1.2116e-04 -8.8822e-04 -4.4753e-07 -6.7000e-01 -7.2954e-05 -5.9876e-04 -1.6652e-07 -6.5500e-01 -4.7905e-05 -4.4985e-04 -7.9259e-08 -6.4000e-01 -3.0380e-05 -3.3945e-04 -3.7718e-08 -6.0500e-01 -9.4396e-06 -1.7334e-04 -6.6725e-09 -5.6500e-01 -2.2552e-06 -7.2498e-05 -9.2778e-10 -5.1500e-01 -3.6148e-07 -1.9497e-05 -8.5069e-11 0.0000e+00 0.0000e+00 0.0000e+00 0.0000e+00 5.0000e+00 1.5002e-11 1.9102e-06 1.4500e-11 | |****************************************************************************** [POWER Clamp] | tpd2e001A_ESD_50 | | Voltage I(typ) I(min) I(max) | -5.0000e+00 1.2317e+00 1.2458e+00 1.2150e+00 -4.7450e+00 1.1538e+00 1.1680e+00 1.1370e+00 -4.5400e+00 1.0912e+00 1.1055e+00 1.0743e+00 -4.3150e+00 1.0226e+00 1.0369e+00 1.0055e+00 -4.1000e+00 9.5700e-01 9.7145e-01 9.3975e-01 -3.8950e+00 8.9451e-01 9.0907e-01 8.7712e-01 -3.7000e+00 8.3511e-01 8.4977e-01 8.1758e-01 -3.5150e+00 7.7880e-01 7.9356e-01 7.6112e-01 -3.3300e+00 7.2253e-01 7.3740e-01 7.0470e-01 -3.1600e+00 6.7087e-01 6.8584e-01 6.5289e-01 -3.0050e+00 6.2381e-01 6.3889e-01 6.0569e-01 -2.8500e+00 5.7680e-01 5.9199e-01 5.5852e-01 -2.7050e+00 5.3288e-01 5.4817e-01 5.1444e-01 -2.5650e+00 4.9052e-01 5.0593e-01 4.7192e-01 -2.4350e+00 4.5125e-01 4.6677e-01 4.3249e-01 -2.3050e+00 4.1204e-01 4.2767e-01 3.9311e-01 -2.1900e+00 3.7742e-01 3.9316e-01 3.5833e-01 -2.0650e+00 3.3988e-01 3.5574e-01 3.2059e-01 -1.9500e+00 3.0542e-01 3.2141e-01 2.8595e-01 -1.8450e+00 2.7406e-01 2.9016e-01 2.5440e-01 -1.7450e+00 2.4429e-01 2.6051e-01 2.2444e-01 -1.6500e+00 2.1613e-01 2.3246e-01 1.9609e-01 -1.5650e+00 1.9105e-01 2.0749e-01 1.7083e-01 -1.5250e+00 1.7929e-01 1.9578e-01 1.5898e-01 -1.4850e+00 1.6757e-01 1.8411e-01 1.4718e-01 -1.4450e+00 1.5589e-01 1.7248e-01 1.3541e-01 -1.4100e+00 1.4571e-01 1.6234e-01 1.2515e-01 -1.3750e+00 1.3557e-01 1.5224e-01 1.1493e-01 -1.3450e+00 1.2691e-01 1.4361e-01 1.0621e-01 -1.3150e+00 1.1830e-01 1.3502e-01 9.7535e-02 -1.2900e+00 1.1115e-01 1.2789e-01 9.0340e-02 -1.2600e+00 1.0261e-01 1.1938e-01 8.1756e-02 -1.2350e+00 9.5540e-02 1.1232e-01 7.4652e-02 -1.2100e+00 8.8513e-02 1.0529e-01 6.7603e-02 -1.1900e+00 8.2926e-02 9.9705e-02 6.2009e-02 -1.1700e+00 7.7375e-02 9.4146e-02 5.6462e-02 -1.1500e+00 7.1865e-02 8.8620e-02 5.0971e-02 -1.1300e+00 6.6399e-02 8.3129e-02 4.5546e-02 -1.1100e+00 6.0985e-02 7.7679e-02 4.0201e-02 -1.0950e+00 5.6963e-02 7.3620e-02 3.6255e-02 -1.0800e+00 5.2979e-02 6.9588e-02 3.2373e-02 -1.0650e+00 4.9037e-02 6.5587e-02 2.8568e-02 -1.0500e+00 4.5141e-02 6.1619e-02 2.4855e-02 -1.0400e+00 4.2574e-02 5.8993e-02 2.2440e-02 -1.0300e+00 4.0032e-02 5.6385e-02 2.0082e-02 -1.0200e+00 3.7520e-02 5.3796e-02 1.7790e-02 -1.0100e+00 3.5038e-02 5.1226e-02 1.5574e-02 -1.0000e+00 3.2591e-02 4.8678e-02 1.3448e-02 -9.9500e-01 3.1382e-02 4.7413e-02 1.2423e-02 -9.8500e-01 2.8993e-02 4.4900e-02 1.0460e-02 -9.8000e-01 2.7816e-02 4.3654e-02 9.5272e-03 -9.7500e-01 2.6650e-02 4.2414e-02 8.6296e-03 -9.7000e-01 2.5496e-02 4.1181e-02 7.7704e-03 -9.6500e-01 2.4356e-02 3.9956e-02 6.9524e-03 -9.6000e-01 2.3229e-02 3.8738e-02 6.1784e-03 -9.5500e-01 2.2118e-02 3.7529e-02 5.4511e-03 -9.5000e-01 2.1021e-02 3.6328e-02 4.7730e-03 -9.4500e-01 1.9942e-02 3.5135e-02 4.1463e-03 -9.4000e-01 1.8879e-02 3.3952e-02 3.5725e-03 -9.3500e-01 1.7836e-02 3.2778e-02 3.0526e-03 -9.3000e-01 1.6812e-02 3.1614e-02 2.5867e-03 -9.2500e-01 1.5808e-02 3.0461e-02 2.1740e-03 -9.2000e-01 1.4827e-02 2.9319e-02 1.8127e-03 -9.1500e-01 1.3870e-02 2.8188e-02 1.5001e-03 -9.1000e-01 1.2937e-02 2.7070e-02 1.2328e-03 -9.0500e-01 1.2030e-02 2.5964e-02 1.0067e-03 -9.0000e-01 1.1152e-02 2.4871e-02 8.1739e-04 -8.9000e-01 9.4841e-03 2.2728e-02 5.3124e-04 -8.8500e-01 8.6981e-03 2.1679e-02 4.2580e-04 -8.8000e-01 7.9462e-03 2.0647e-02 3.4023e-04 -8.7500e-01 7.2297e-03 1.9631e-02 2.7117e-04 -8.7000e-01 6.5501e-03 1.8633e-02 2.1568e-04 -8.6500e-01 5.9085e-03 1.7654e-02 1.7125e-04 -8.6000e-01 5.3058e-03 1.6695e-02 1.3578e-04 -8.5500e-01 4.7430e-03 1.5756e-02 1.0754e-04 -8.5000e-01 4.2203e-03 1.4840e-02 8.5096e-05 -8.4500e-01 3.7378e-03 1.3945e-02 6.7289e-05 -8.4000e-01 3.2954e-03 1.3075e-02 5.3177e-05 -8.3500e-01 2.8922e-03 1.2229e-02 4.2006e-05 -8.3000e-01 2.5272e-03 1.1410e-02 3.3170e-05 -8.2000e-01 1.9057e-03 9.8534e-03 2.0666e-05 -8.1000e-01 1.4155e-03 8.4138e-03 1.2866e-05 -8.0500e-01 1.2139e-03 7.7402e-03 1.0150e-05 -7.9500e-01 8.8506e-04 6.4898e-03 6.3155e-06 -7.8500e-01 6.3919e-04 5.3721e-03 3.9287e-06 -7.7500e-01 4.5820e-04 4.3894e-03 2.4436e-06 -7.6500e-01 3.2659e-04 3.5405e-03 1.5197e-06 -7.6000e-01 2.7527e-04 3.1648e-03 1.1985e-06 -7.5000e-01 1.9505e-04 2.5062e-03 7.4530e-07 -7.4000e-01 1.3785e-04 1.9628e-03 4.6348e-07 -7.3000e-01 9.7231e-05 1.5221e-03 2.8822e-07 -7.2000e-01 6.8490e-05 1.1702e-03 1.7924e-07 -7.0500e-01 4.0421e-05 7.7856e-04 8.7902e-08 -6.9000e-01 2.3824e-05 5.1180e-04 4.3113e-08 -6.7500e-01 1.4031e-05 3.3357e-04 2.1151e-08 -6.6000e-01 8.2593e-06 2.1614e-04 1.0381e-08 -6.4000e-01 4.0731e-06 1.2048e-04 4.0258e-09 -6.0000e-01 9.8997e-07 3.7047e-05 6.1800e-10 -5.4000e-01 1.1858e-07 6.2597e-06 5.3298e-11 0.0000e+00 0.0000e+00 0.0000e+00 0.0000e+00 | |****************************************************************************** [END] ÿ