LMH6703C SPICE MODEL PERFORMANCE

	MODEL FEATURES INCLUDE OUTPUT SWING, OUTPUT CURRENT THRU
	THE SUPPLY RAILS, GAIN AND PHASE, SLEW RATE, SENSITIVITY
	TO R FEEDBACK VALUE, COMMON MODE REJECTION, POWER SUPPLY
	REJECTION ON BOTH RAILS, INPUT VOLTAGE NOISE WITH 1/F,
	POSITIVE INPUT CURRENT NOISE WITH 1/F, NEGATIVE INPUT
        CURRENT NOISE WITH 1/F, INPUT CAPACITANCE, INPUT BIAS
	CURRENT, INPUT COMMON MODE RANGE, INPUT	OFFSET, HIGH
	CLOAD DRIVE CAPABILITY, OUTPUT CLAMPS TO THE RAIL,
	SHUTDOWN, SHUTDOWN THRESHOLD, SHUTDOWN INPUT PIN
	CURRENTS, SHUTDOWN AND ENABLE DELAYS, QUIESCENT SUPPLY
	CURRENT, AND QUIESCENT SUPPLY CURRENT AT SHUTDOWN,

	MODEL TEMP RANGE IS -40 TO +85 DEG C.

	NOTE THAT MODEL IS FUNCTIONAL OVER THIS	RANGE BUT NOT ALL
	PARAMETERS TRACK THOSE OF THE REAL PART.


	SPEC			MACRO		DATA
				MODEL		SHEET
	
	INPUT VOLTAGE NOISE	10		10		NV/RHZ
	@ 100 HZ

	INPUT VOLTAGE NOISE	2.3		2.3		NV/RHZ
	@ 1 MHZ

	+ INPUT CURRENT NOISE	36		36		PA/RHZ
	@ 100 HZ

	+ INPUT CURRENT NOISE	 3		 3		PA/RHZ
	@ 1 MHZ

	- INPUT CURRENT NOISE	200		200		PA/RHZ
	@ 100 HZ

	- INPUT CURRENT NOISE	 19		 19		PA/RHZ
	@ 1 MHZ

	+INPUT BIAS CURRENT	-7		-7		UA

	-INPUT BIAS CURRENT	-2 		-2		UA

	+INPUT CAPACITANCE	0.8		0.8		PF

	INPUT COMMON MODE	+-1.9		+-1.9		V
	VOLTAGE RANGE

	VOS			1.5		1.5		MV

	SLEW RATE		4500		4500		V/US

	BANDWIDTH @ AVCL= +2	1120		1150		MHZ
        AND RF = 390 OHMS

	BANDWIDTH @ AVCL= +5	 724		 800		MHZ
        AND RF = 200 OHMS

	BANDWIDTH @ AVCL= +10	 407		 390		MHZ
        AND RF = 180 OHMS

	CLOAD OK WITH
	RISO=60,CL=5 PF		 YES		 YES

	CLOAD OK WITH
	RISO=27,CL=25 PF	 YES		 YES

	CLOAD OK WITH
	RISO=18,CL=50 PF	 YES		 YES

	CLOAD OK WITH
	RISO=10,CL=100 PF	 YES		 YES

	CLOAD OK WITH
	RISO= 9,CL=150 PF	 YES		 YES

	INVERTING INPUT Z	 35		 30		OHM

	SWING AT RL= 10K	+-3.53		+-3.45		V

	SWING AT RL= 100	+-3.42		+-3.4		V

	ICC			 11		 11		MA

	ICC @ SHUTDOWN		0.2		0.2		MA

	CMRR , ZERO		48,22		48,30		DB,MHZ

	PSRR+ , ZERO		55,5		55,5		DB,MHZ

	PSRR- , ZERO		52,5		52,5		DB,MHZ

	SHUTDOWN THRESH		1.4		1.4		V

	SHTDN PIN IB HI		 7		 7		UA

	SHTDN PIN IB LO		-240		-240		UA

	T DELAY ENABLE		 10		 10		NS

	T DELAY DISABLE		 10		 10		NS

	OUPUT CURRENT LIMIT	+-129		???		MA