The LMH6881 model in the LMH6881_prj folder was built with ADS2009 Update 1.

The ADS2009 project contains three test circuits (designs).
Their names and default outputs are given in the followign list.

1. LMH6881_ACandNoise_TestCkt.dsn gives results in the following plots:
   a) gain versus frequency, 
   b) output noise voltage spectrum at max gain
   c) source noise voltage spectrum
   d) spot noise figure versus frequency at max gain.

2. LMH6881_IMD3_TestCkt.dsn transient sim gives results in the following plots:
   a) two-tone (100MHz,110MHz) input signal
   b) two-tone output signal at max gain
   c) Output Voltage spectrum w/markers for 
       fundamentals and IMD3 sidebands.

3. LMH6881_TRAN_TestCkt.dsn transient sim gives results in the following plots:
   a) 100MHz input signal
   b) 100MHz output signal at max gain
   c) Voltage spectrum showing the fundamental signal and harmonics 
       to a max frequency of 600MHz.