#
#Component attribute names
#
@0 .comp_mount_type
@1 .comp_height

# CMP 0
CMP 1 1.172 0.328 90 N C20 GRM188R6YA475KE15D ;0=1,1=0.0394
TOP 0 1.172 0.3594961 180 N 46 3 C20-1
TOP 1 1.172 0.296504 180 N 9 4 C20-2
#
# CMP 1
CMP 15 1.188 0.591 270 N D2 MBR0520LT1G ;0=1,1=0.0531
TOP 0 1.188 0.5265315 90 N 46 2 D2-1
TOP 1 1.188 0.6554685 90 N 7 5 D2-2
#
# CMP 2
CMP 0 1.848 0.934 180 N C25 C1005X7R1H104K050BB ;0=1,1=0.0236
TOP 0 1.824378 0.934 90 N 35 16 C25-1
TOP 1 1.8716221 0.934 90 N 34 22 C25-2
#
# CMP 3
CMP 0 1.849 0.438 180 N C22 C1005X7R1H104K050BB ;0=1,1=0.0236
TOP 0 1.825378 0.438 90 N 35 21 C22-1
TOP 1 1.8726221 0.438 90 N 34 27 C22-2
#
# CMP 4
CMP 9 1.849 1.016 180 N U4 SN6505BDBVR ;0=1,1=0.0571
TOP 0 1.7948661 0.9785984 90 N 51 3 U4-1
TOP 1 1.7948661 1.016 90 N 35 17 U4-2
TOP 2 1.7948661 1.0534015 90 N 50 2 U4-3
TOP 3 1.9031338 1.0534015 90 N 34 20 U4-4
TOP 4 1.9031338 1.016 90 N 35 14 U4-5
TOP 5 1.9031338 0.9785984 90 N 34 18 U4-6
#
# CMP 5
CMP 9 1.844 0.5193465 180 N U3 SN6505BDBVR ;0=1,1=0.0571
TOP 0 1.7898661 0.4819449 90 N 1 1 U3-1
TOP 1 1.7898661 0.5193465 90 N 35 23 U3-2
TOP 2 1.7898661 0.556748 90 N 2 2 U3-3
TOP 3 1.8981338 0.556748 90 N 34 25 U3-4
TOP 4 1.8981338 0.5193465 90 N 35 19 U3-5
TOP 5 1.8981338 0.4819449 90 N 34 26 U3-6
#
# CMP 6
CMP 15 1.099 1.137 90 N D8 MBR0520LT1G ;0=1,1=0.0531
TOP 0 1.099 1.2014685 270 N 6 6 D8-1
TOP 1 1.099 1.0725315 270 N 49 4 D8-2
#
# CMP 7
CMP 15 1.095 0.588 90 N D7 MBR0520LT1G ;0=1,1=0.0531
TOP 0 1.095 0.6524685 270 N 7 4 D7-1
TOP 1 1.095 0.5235315 270 N 48 4 D7-2
#
# CMP 8
CMP 15 1.191 1.136 270 N D4 MBR0520LT1G ;0=1,1=0.0531
TOP 0 1.191 1.0715315 90 N 47 4 D4-1
TOP 1 1.191 1.2004685 90 N 6 5 D4-2
#
# CMP 9
CMP 1 1.138 0.851 270 N C30 GRM188R6YA475KE15D ;0=1,1=0.0394
TOP 0 1.138 0.8195039 0 N 8 4 C30-1
TOP 1 1.138 0.882496 0 N 49 3 C30-2
#
# CMP 10
CMP 2 1.85 0.631 180 N C24 GCM21BR71C475KA73K ;0=1,1=0.0571
TOP 0 1.8100001 0.631 0 N 35 20 C24-1
TOP 1 1.8900001 0.631 0 N 34 24 C24-2
#
# CMP 11
CMP 1 1.196 0.851 90 N C21 GRM188R6YA475KE15D ;0=1,1=0.0394
TOP 0 1.196 0.8824961 180 N 47 3 C21-1
TOP 1 1.196 0.819504 180 N 8 3 C21-2
#
# CMP 12
CMP 2 1.853 1.122 180 N C27 GCM21BR71C475KA73K ;0=1,1=0.0571
TOP 0 1.8130001 1.122 0 N 35 15 C27-1
TOP 1 1.8930001 1.122 0 N 34 19 C27-2
#
# CMP 13
CMP 7 1.38 0.23 0 N R18 CRCW25120000Z0EG ;0=1,1=0.0280
TOP 0 1.4961417 0.2300001 270 N 17 1 R18-1
TOP 1 1.2638582 0.2300001 270 N 26 5 R18-2
#
# CMP 14
CMP 1 1.114 0.328 270 N C28 GRM188R6YA475KE15D ;0=1,1=0.0394
TOP 0 1.114 0.2965039 0 N 9 3 C28-1
TOP 1 1.114 0.359496 0 N 48 3 C28-2
#
# CMP 15
CMP 18 1.13 0.975 180 N L3 ACM2520-601-2P-T002 ;0=1,1=0.0512
TOP 0 1.0847244 0.9494094 0 N 27 1 L3-1
TOP 1 1.0847244 1.0005905 0 N 25 22 L3-2
TOP 2 1.1752756 1.0005905 180 N 49 2 L3-3
TOP 3 1.1752756 0.9494094 180 N 47 2 L3-4
#
# CMP 16
CMP 18 1.124 0.437 180 N L4 ACM2520-601-2P-T002 ;0=1,1=0.0512
TOP 0 1.0787244 0.4114094 0 N 26 6 L4-1
TOP 1 1.0787244 0.4625905 0 N 24 23 L4-2
TOP 2 1.1692756 0.4625905 180 N 48 5 L4-3
TOP 3 1.1692756 0.4114094 180 N 46 4 L4-4
#
# CMP 17
CMP 19 1.507 1.019 180 N T1 760390014 ;0=1,1=0.1650
TOP 0 1.327 0.919 0 N 8 2 T1-1
TOP 1 1.327 1.019 0 N 5 0 T1-2
TOP 2 1.327 1.119 0 N 6 4 T1-3
TOP 3 1.687 1.119 0 N 50 1 T1-4
TOP 4 1.687 1.019 0 N 35 24 T1-5
TOP 5 1.687 0.919 0 N 51 2 T1-6
#
# CMP 18
CMP 19 1.507 0.522 180 N T2 760390014 ;0=1,1=0.1650
TOP 0 1.327 0.422 0 N 9 5 T2-1
TOP 1 1.327 0.522 0 N 0 0 T2-2
TOP 2 1.327 0.622 0 N 7 6 T2-3
TOP 3 1.687 0.622 0 N 2 3 T2-4
TOP 4 1.687 0.522 0 N 35 27 T2-5
TOP 5 1.687 0.422 0 N 1 2 T2-6
#