-- This package type TI_BC_7A  used by  smj320c6415gad.bsm file
-- $Id: TI_BC_7A,v 1.1 2001/07/06 16:16:28 jgraber Exp $

 package      TI_BC_7A is
   
   use STD_1149_1_1994.all;   -- Get definition of "Cell_Info"

   constant BC_7A : CELL_INFO;

 end          TI_BC_7A;

 package body TI_BC_7A is

-- Description for special cell BC_7A        added 2001-Feb-15
-- uniform cell description for C6400

constant BC_7A : CELL_INFO :=
 ((BIDIR_IN, EXTEST,  PI),  (BIDIR_OUT, EXTEST,  PO),
  (BIDIR_IN, SAMPLE,  PI),  (BIDIR_OUT, SAMPLE,  PI),
  (BIDIR_IN, INTEST,  UPD), (BIDIR_OUT, INTEST,  PI),

  (INTERNAL, EXTEST,  X),   (OUTPUT3,   EXTEST,  PO),
  (INTERNAL, SAMPLE,  X),   (OUTPUT3,   SAMPLE,  PI),
  (INTERNAL, INTEST,  X),   (OUTPUT3,   INTEST,  PI),

  (CONTROL,  EXTEST,  PI),  (INPUT,     EXTEST,  PI),
  (CONTROL,  SAMPLE,  PI),  (INPUT,     SAMPLE,  PI),
  (CONTROL,  INTEST,  PI),  (INPUT,     INTEST,  PI)
 );

end          TI_BC_7A;   -- End of  Package Body