The models contained within this compressed file are property of Texas Instruments and subject to change without notice.

These models are provided without warranty.

The models contained within this compressed file are suitable for up to 12W.

It is the responsibility of the end user of these files and application hardware to assure that each device does not exceed the allowable thermal conditions established and documented within each respected application note or data manual.

When no data manual exists, the maximum allowable junction temperature shall (under no condition) exceed 100C, failure to comply with this requirement will reduce device reliability and void any device warranty. 


The following values are provided for reference purposes only for the TMS320C6657 DSP model.

++Delphi Model++
Node i		Node j		Resistance (K/W)
Top Inner	Bottom Outer	4.000000e+001
Junction 1	Top Inner	2.840000e-001
Bottom Inner	Bottom Outer	8.397470e+000
Bottom Inner	Package Side	1.538617e+002
Junction 1	Bottom Inner	2.700000e+000
Bottom Outer	Package Side	1.000000e+001
Junction 1	Bottom Outer	2.000000e+001


++2R Model++
Junction	Top		2.840000e-001
Junction	PCB		4.200000e+000