BOARD DETAILS
-------------


BOARD NAME 			: TMDXCSK8127
REV				: PRDN_REVA
DIMENSIONS			: 86.55 MM x 76 MM
NO.OF LAYERS			: 12
MINIMUM TRACEWIDTH/ CLEARANCE	: 3.2 MILS/3.2 MILS
MINIMUM DRILL SIZE		: 8 MILS 
BOARD THICKNESS                 : 92 MILS 
BOARD FINISH			: ENIG
SOLDERMASK                      : RED




GERBER FORMAT

THE ARTWORK IS IN THE FOLLOWING FORMAT:

ODB++ GBR FORMAT

           
IN CASE OF ANY CLARIFICATIONS PLEASE CONTACT 
zUBAIR 9945155526

MISTRAL SOLUTIONS PVT. LTD.
# 60, Adarsh Regent, 100 Ft. Ring Road,	                        
Domlur Extension,	                             
Bangalore - 560 071, INDIA	                                      
Ph: 91-80-3091 2600 Fax: 91-80-2535 6440	                      
www.mistralsolutions.com