Advanced Topics on the BQ40z80 - Loads and Balancing

Advanced Topics on the BQ40z80 - Loads and Balancing

00:03:51|21 9월 2018
The BQ40z80 2S to 7S gauge plus protector is used in high cell count applications where the charge and discharge currents can be very different. To support optimal sizing of the CHG and DSG FET's, a parallel FET option is provided. Additionally, cell balancing for high currents is discussed.

이 비디오는 시리즈의 일부입니다.