Automotive in-cabin sensing with 60-GHz antenna-on-package radar
See how the new 60-GHz antenna-on-package radar sensor (AWR6843AOP) brings intelligence to automotive in-cabin sensing.
00:02:14|11 11월 2020
The 60-GHz antenna-on-package radar sensor, AWR6843AOP, shrinks the sensor size up to 75% and eliminates RF-antenna design challenges.
AWR6843AOP brings intelligent sensing to automotive in-cabin areas including:
- Child presence
- Vital sign monitoring
- Occupant detection
이 비디오는 시리즈의 일부입니다.
- mmWave 레이더 센서
(50개 비디오)