Process This: Using Codesys Control for PLC Controller Stacks, Enabled by AM64x & RT Linux
In this webinar, learn how to build an industrial network with a PLC using Codesys Control connected to an end point device, such as an I/O controller.
00:51:00|02 11월 2021
In this webinar, learn how to build an industrial network with a PLC using Codesys Control operating on an AM64x processor connected to an end point device (ex. I/O controller) operating on an AM243x microcontroller. The flexibility of this solution lets you switch the Industrial Protocol from EtherNet/IP to PROFINET to EtherCAT without changing any hardware.
Webinar topics:
- Install and run standard Codesys Controller arm64 on an AM64x processor running Linux RT
- Connect the Codesys development system to the runtime
- Start the TI EtherNet/IP adapter stack on an AM243x microcontoller and connect to Codesys
- Start and connect to PROFINET device and EtherCAT device as well without changing hardware