홈
비디오 라이브러리

Discussing the AWR1843AOP TI mmWave automotive radar sensor

00:03:20 | 2021 년 10 월 05 일

The discussion video covers questions on TI’s AWR1843AOP automotive mmWave radar sensor for short range applications. The AWR1843AOP sensor showcases TI’s latest innovative technology which integrates a transmitter, receiver, digital signal processor and antenna on one package. The AWR1843AOP is a frequency modulated continuous wave (FMCW) radar sensor that operates at 77GHz (76 GHz to 81 GHz) with three transmit antennas and four receive antennas.

리소스

  • arrow-right View trainings for AoP automotive TI mmWave radar sensors
  • arrow-right Start evaluating with AWR1843AOP EVM
  • arrow-right Learn about our reference software for obstacle detection using AWR1843AOPEVM
  • arrow-right Start designing your board