LMV951 SPICE MODEL PERFORMANCE

	MODEL FEATURES INCLUDE OUTPUT SWING, OUTPUT CURRENT THRU
	THE SUPPLY RAILS, OUTPUT SWING VS IO, OUTPUT CURRENT LIMIT,
	OPEN LOOP GAIN AND PHASE, SLEW RATE, COMMON MODE REJECTION
	WITH FREQ EFFECTS, POWER SUPPLY REJECTION WITH FREQ EFFECTS,
	INPUT VOLTAGE NOISE WITH 1/F, INPUT CURRENT NOISE, INPUT
	CAPACITANCE, INPUT BIAS CURRENT, INPUT COMMON MODE RANGE,
	INPUT OFFSET, HIGH CLOAD EFFECTS, AND QUIESCENT CURRENT VS
	VOLTAGE.

	MODEL TEMP RANGE IS -40 TO +125 DEG C.

	NOTE THAT MODEL IS FUNCTIONAL OVER THIS	RANGE BUT NOT ALL
	PARAMETERS TRACK THOSE OF THE REAL PART.


	SPEC			MACRO		DATA
				MODEL		SHEET

	POWER SUPPLY VOLTAGE	1.0 TO 3.1	1.0 TO 3.1	V
	RANGE
	
	INPUT VOLTAGE NOISE	 115		 115		NV/RHZ
	@ 10 HZ

	INPUT VOLTAGE NOISE	  25		  25		NV/RHZ
	@ 1 KHZ

	INPUT CURRENT NOISE	  10		  10		PA/RHZ

	SLEW RATE		 1.4		 1.4		V/US

	F ZERO DB		 2.8		 2.7		MHZ

	PHASE @ F ZERO DB	 -79		 -78		DEG

	RESPONSE TO CLOAD	PER FIGURE 1 IN APPS SECT DATA SHEET
	UP TO 1000 PF
	WITH SNUBBER

	CMRR/FZERO		96/2K		 95/2K		DB/HZ

	PSRR+/FZERO		88/250		 75/2K		DB/HZ

	PSRR-/FZERO		68/3K		 68/2K		DB/HZ

	INPUT BIAS CURRENT	 34		 34		NA

	INPUT COMMON MODE	(V+)+0.2	(V+)+0.2	V
	VOLTAGE RANGE		(V-)-0.2	(V-)-0.2	V

	VOS			 1.6		 1.6		MV

	SWING AT RL=2K		+ 4/- 5		+12/-10		MV

	SWING AT RL=600		+11/-12		+25/-32		MV

	OUTPUT ILIMIT		+36/-31		+45/-35		MA
	@ VCC=1V

	OUTPUT ILIMIT		+77/-62		+85/-80		MA
	@ VCC=1.8V

	IQ @ 1.0V		  0.3 		 0.3		MA

	IQ @ 3.1V		  1.3		 1.3		MA