LMV651 SPICE MODEL PERFORMANCE

	MODEL FEATURES INCLUDE OUTPUT SWING, OUTPUT CURRENT THRU
	THE SUPPLY RAILS, OUTPUT SWING VS IO, OUTPUT CURRENT LIMIT,
	OPEN LOOP GAIN AND PHASE, SLEW RATE, COMMON MODE REJECTION
	WITH FREQ EFFECTS, POWER SUPPLY REJECTION WITH FREQ EFFECTS,
	INPUT VOLTAGE NOISE WITH 1/F, INPUT CURRENT NOISE, INPUT
	CAPACITANCE, INPUT BIAS CURRENT, INPUT COMMON MODE RANGE,
	INPUT OFFSET, HIGH CLOAD EFFECTS, AND QUIESCENT CURRENT
	VS VOLTAGE AND TEMPERATURE.

	MODEL TEMP RANGE IS -40 TO +125 DEG C.

	NOTE THAT MODEL IS FUNCTIONAL OVER THIS	RANGE BUT NOT ALL
	PARAMETERS TRACK THOSE OF THE REAL PART.


	SPEC			MACRO		DATA
				MODEL		SHEET

	POWER SUPPLY VOLTAGE	2.7 TO 5.5	2.7 TO 5.5	V
	RANGE
	
	INPUT VOLTAGE NOISE	 56		 55		NV/RHZ
	@ 1 HZ

	INPUT VOLTAGE NOISE	 17		 17		NV/RHZ
	@ 1 KHZ

	INPUT CURRENT NOISE	1.2		1.2		PA/RHZ
	@ 1 HZ

	INPUT CURRENT NOISE	0.12		0.12		FA/RHZ
	@ 1 KHZ

	AVOL @ RL=10K		 96		 94		DB

	F ZERO DB		 12		 12		MHZ

	PHASE @ F ZERO DB	-132		-130		DEG

	ZOCL @ 10 KHZ		0.12		0.10		OHM

	ZOCL @ 10 MHZ		 95		 105		OHM

	CMRR/FZERO		101/3K		101/2K		DB/HZ

	PSRR+/FZERO		96/1K		 95/2K		DB/HZ

	PSRR-/FZERO		91/0.7K		 91/0.7K	DB/HZ

	INPUT BIAS CURRENT	 80		 89		NA

	INPUT COMMON MODE	(V+)-0.9	(V+)-0.9	V
	VOLTAGE RANGE		(V-)+0		(V-)+0		V

	VOS			100		100		UV

	SLEW RATE		3.2		3.3		V/US

	SWING AT RL=2K		+130/-46	+120/-110	MV

	SWING AT RL=10K		+66/-27		+75/-90		MV

	OUTPUT ILIMIT		+19.8/-51.1	+18.5/-50	MA

	IQ @ 2.7V		 114 		114		UA

	IQ @ 5.5V		 117		118		UA

	IQ @ 5V @ -40 C		  93		 93		UA

	IQ @ 5 @  25 C	 	 117		116		UA

	IQ @ 5V @ 125 C		 152		155		UA