The thermal models contained within this compressed file are property of 
Texas Instruments are provided without warranty and subject to change without 
notice, specifications are subject to change.  The included models are
designed to work with Mentor Graphics(R) Flotherm and have been tested on
version 9.2 only.  The included models support the following devices utilizing
the 17mm x 17mm CCC package only:
	
	AM5708

It is the responsibility of the end user of these files and application
hardware to assure that each device does not exceed the allowable thermal
conditions established and documented within each respected application note
or data manual.

When no data manual exists, the maximum allowable junction temperature shall
not (under no condition) exceed 90°C, failure to comply with this requirement 
will reduce device reliability and void any device warranty. 

The Delphi model is provided.