BOARD DETAILS
-------------


BOARD NAME 			: PROC152E2
REV				: E2
DIMENSIONS			: 94.91 MM X 63 MM
NO.OF LAYERS			: 7.87 MILS
MINIMUM TRACEWIDTH/ CLEARANCE	: 4.5/5 MILS	
MINIMUM DRILL SIZE		: 8 MILS 
BOARD THICKNESS                 : 67 MILS 
BOARD FINISH			: ENIG
Soldermask COLOR                : RED



GERBER FORMAT

THE ARTWORK IS IN THE FOLLOWING FORMAT:
FORMAT RS274X

           
IN CASE OF ANY CLARIFICATIONS PLEASE CONTACT 

ZUBAIR (Mobile : 9945155526) 

MISTRAL SOLUTIONS PVT. LTD.
# 60, Adarsh Regent, 100 Ft. Ring Road,	                        
Domlur Extension,	                             
Bangalore - 560 071, INDIA	                                      
Ph: 91-80-3091 2600 Fax: 91-80-2535 6440	                      
www.mistralsolutions.com