SRC4194EVM (BOARD)

				PWB 6459385 REV A (EDGE)

Notes:
1) BOARD FILE DESCRITPTONS
	FILENAME			DESCRIPTION		COPPER LAYER SEQUENCE 
	6459385.GTL  			Top Layer Copper		1	
	6459385.GP1			First Inner Layer Copper	2
	6459385.G1			Second Inner Layer Copper	3
	6459385.GBL			Bottom Layer Copper		4
        6459385.GKO			Board Outline					
	6459385.GTO			Top Silk Overlay
	6459385.GBO			Bottom Silk Overlay
	6459385.GTS			Top Solder Mask
	6459385.GBS			Bottom Solder Mask
	6459385.GTP			Top Solder Paste
	6459385.GBP			Bottom Solder Paste
	6459385.GD1			Drill Drawing
	6459385.GG1			Drill Guide
	6459385.TXT			NC Drill Data in ASCII format
	6459385.DRL			NC Drill Data in binary format
	6459385.DRR			NC Drill Report
	6459385.APR			Aperature File
	6459385 PICK PLACE.TXT		ASCII Pick and Place Data
	6459385_SRC4194_PWB_Rev A.ZIP	ZIP file of all files
	READMEFIRST.TXT			This File	          
	

2) PWB TO BE FABRICATED TO MEET OR EXCEED IPC-6012,
CLASS 3 STANDARDS AND WORKMANSHIP SHALL CONFORM
TO IPC-A-600, CLASS 3 - CURRENT REVISIONS

3) BOARD MATERIAL AND CONSTRUCTION TO BE UL
APPROVED AND MARKED ON THE FINISHED BOARD.

4) LAMINATE MATERIAL: COPPER-CLAD FR-4

5) COPPER WEIGHT: 1oz FINISHED, ALL LAYERS

6) FINISHED THICKNESS: .062 +/- .010

7) MIN PLATING THICKNESS IN THROUGH HOLES: .001"

8) SMOBC / HASL

9) LPI SOLDERMASK BOTH SIDES USING APPROPRIATE
LAYER ARTWORK:  COLOR = GREEN

10) LPI SILKSCREEN AS REQUIRED:  COLOR - WHITE

11) VENDER INFORMATION TO BE INCORPORATED
ON BACK SIDE WHENEVER POSSIBLE

12) MINIMUM COPPER CONDUCTOR WIDTH IS: 7 MILS
MINIMUM CONDUCTOR SPACING IS: 7 MILS

13) NUMBER OF FINISHED LAYERS: 4

14) BOARD DIMENSIONS: 6 IN. X 6 IN.