![]() |
![]() |
| Config430.h | Configurations for the MSP430 Replicator |
| Devices430.c | The file contains functions to distinguish MSP430 devices |
| Devices430.h | Device Function Prototypes and Definitions for FLASH programming |
| FlashErase.c | Funclet for Flash erase operations |
| FlashWrite.c | Funclet for Flash write operations |
| JTAGfunc430.c | JTAG Control Sequences for Erasing / Programming / Fuse Burning |
| JTAGfunc430.h | JTAG Function Prototypes and Definitions |
| LowLevelFunc430.c | Low Level Functions regarding user's Hardware |
| LowLevelFunc430.h | Low Level function prototypes, macros, and pin-to-signal assignments regarding to user's hardware |
| Replicator430.c | JTAG Replicator for the MSP430 Flash-based family |
| Target_Code.h | Header file for target code (blinking LED) |