![]() |
![]() |

Files | |
| file | Config430FR.h [code] |
| Configurations for the MSP430 FRAM Replicator. | |
| file | FramErase.c [code] |
| Funclet for FRAM erase operations. | |
| file | FramEraseFR4xx.c [code] |
| Funclet for FRAM erase operations on FR2xx/FR4xx family devices. | |
| file | FramWrite.c [code] |
| Funclet for FRAM write operations. | |
| file | FramWriteFR4xx.c [code] |
| Funclet for FRAM write operations on FR2xx/FR4xx family devices. | |
| file | JSBW.c [code] |
| 4-wire JTAG emulation using Spy-Bi-Wire for LPM5 wakeup of an FRAM device | |
| file | JTAGfunc430FR.c [code] |
| JTAG Control Sequences for Erasing / Programming / Fuse Programming. | |
| file | JTAGfunc430FR.h [code] |
| JTAG Function Prototypes and Definitions. | |
| file | LowLevelFunc430Xv2.c [code] |
| Low Level Functions regarding user's Hardware. | |
| file | LowLevelFunc430Xv2.h [code] |
| Low Level function prototypes, macros, and pin-to-signal assignments regarding to user's hardware. | |
| file | msp430CodeFR4xx.h [code] |
| file | msp430CodeFR57_6xx.h [code] |
| file | Replicator430FR.c [code] |
| JTAG Replicator for FRAM-based MSP430 devices. | |