![]() |
![]() |
#include <JTAGfunc430FR.h>

Data Fields | |
| const unsigned short * | textData |
| Array executable code and data sections. More... | |
| const unsigned long * | startAddress |
| Array of start addresses of the sections. More... | |
| const unsigned long * | sectionLength |
| Array of length information of the sections. More... | |
| unsigned long | noSections |
| Number of sections. More... | |
| unsigned long | start |
| Execution start address. More... | |
Structure to hold text, data sections and meta data to download the program to th target
Definition at line 212 of file JTAGfunc430FR.h.
| unsigned long noSections |
Number of sections.
Definition at line 221 of file JTAGfunc430FR.h.
| const unsigned long* sectionLength |
Array of length information of the sections.
Definition at line 219 of file JTAGfunc430FR.h.
| unsigned long start |
Execution start address.
Definition at line 223 of file JTAGfunc430FR.h.
| const unsigned long* startAddress |
Array of start addresses of the sections.
Definition at line 217 of file JTAGfunc430FR.h.
| const unsigned short* textData |
Array executable code and data sections.
Definition at line 215 of file JTAGfunc430FR.h.