![]() |
![]() |

Files | |
| file | Config430X.h [code] |
| Configurations for the MSP430 Replicator X. | |
| file | Devices430X.c [code] |
| The file contains functions to distinguish MSP430 devices concerning FLASH programming. | |
| file | Devices430X.h [code] |
| Device Function Prototypes and Definitions for FLASH programming. | |
| file | JTAGfunc430X.c [code] |
| JTAG Control Sequences for Erasing / Programming / Fuse Burning. | |
| file | JTAGfunc430X.h [code] |
| JTAG Function Prototypes and Definitions. | |
| file | LowLevelFunc430X.c [code] |
| Low Level Functions regarding user's Hardware. | |
| file | LowLevelFunc430X.h [code] |
| Low Level function prototypes, macros, and pin-to-signal. | |
| file | Replicator430X.c [code] |
| JTAG Replicator for the MSP430X Flash-based family. | |
| file | Target_Code.h [code] |
| Header file for target code (blinking LED) | |