![]() |
![]() |

Files | |
| file | Config430Xv2.h [code] |
| Configurations for the MSP430 Replicator Xv2. | |
| file | FlashErase.c [code] |
| Funclet for Flash erase operations. | |
| file | FlashWrite.c [code] |
| Funclet for Flash write operations. | |
| file | JSBW.c [code] |
| 4-wire JTAG emulation using Spy-Bi-Wire for LPM5 wakeup of an MSP430 device | |
| file | JTAGfunc430Xv2.c [code] |
| JTAG Control Sequences for Erasing / Programming / Fuse Programming. | |
| file | JTAGfunc430Xv2.h [code] |
| JTAG Function Prototypes and Definitions. | |
| file | LowLevelFunc430Xv2.c [code] |
| Low Level Functions regarding user's Hardware. | |
| file | LowLevelFunc430Xv2.h [code] |
| Low Level function prototypes, macros, and pin-to-signal assignments regarding to user's hardware. | |
| file | Replicator430Xv2.c [code] |
| JTAG Replicator for the MSP430Xv2 Flash-based family (5xx/6xx) devices. | |
| file | Target_Code.h [code] |
| Header file for target code (blinking LED) | |