![]() |
![]() |
| Config430Xv2.h | Configurations for the MSP430 Replicator Xv2 |
| FlashErase.c | Funclet for Flash erase operations |
| FlashWrite.c | Funclet for Flash write operations |
| JSBW.c | 4-wire JTAG emulation using Spy-Bi-Wire for LPM5 wakeup of an MSP430 device |
| JTAGfunc430Xv2.c | JTAG Control Sequences for Erasing / Programming / Fuse Programming |
| JTAGfunc430Xv2.h | JTAG Function Prototypes and Definitions |
| LowLevelFunc430Xv2.c | Low Level Functions regarding user's Hardware |
| LowLevelFunc430Xv2.h | Low Level function prototypes, macros, and pin-to-signal assignments regarding to user's hardware |
| Replicator430Xv2.c | JTAG Replicator for the MSP430Xv2 Flash-based family (5xx/6xx) devices |
| Target_Code.h | Header file for target code (blinking LED) |