#
#Component attribute names
#
@0 .comp_mount_type
@1 .comp_height

# CMP 0
CMP 19 0.7 1.52 45 N L1 RLB0914-471KL ;0=2,1=0.5118
TOP 0 0.6304029 1.5895971 45 N 2 2 L1-1
TOP 1 0.7695971 1.4504029 45 N 3 5 L1-2
#
# CMP 1
CMP 11 2.37 0.43 180 N J1 923 ;0=2,1=0.5610
TOP 0 2.5077953 0.3766535 180 N 6 3 J1-1
TOP 1 2.4093701 0.3766535 180 N 17 0 J1-2
TOP 2 2.3306299 0.3766535 180 N 17 1 J1-3
TOP 3 2.2322047 0.3766535 180 N 26 4 J1-4
TOP 4 2.6286614 0.4833465 180 N 0 3 J1-S1
TOP 5 2.1113386 0.4833465 180 N 26 5 J1-S2
#
# CMP 2
CMP 13 0.1230129 0.4129999 270 N TP2 5011 ;0=2,1=0.3200
TOP 0 0.1230129 0.4129999 270 N 10 2 TP2-1
#
# CMP 3
CMP 12 0.3330129 0.4129999 270 N TP1 5010 ;0=2,1=0.3200
TOP 0 0.3330129 0.4129999 270 N 16 2 TP1-1
#
# CMP 4
CMP 9 0.56 0.49 90 N F1 500mA 250V AC RST_500 ;0=2,1=0.3110
TOP 0 0.56 0.59 90 N 1 0 F1 500mA 250V AC-1
TOP 1 0.56 0.39 90 N 16 0 F1 500mA 250V AC-2
#
# CMP 5
CMP 13 2.17 0.19 0 N TP4 5011 ;0=2,1=0.3200
TOP 0 2.17 0.19 0 N 26 8 TP4-1
#
# CMP 6
CMP 12 2.57 0.18 0 N TP3 5010 ;0=2,1=0.3200
TOP 0 2.57 0.18 0 N 6 5 TP3-1
#
# CMP 7
CMP 4 0.23 1.49 0 N C1 UCS2G100MPD1TD ;0=2,1=0.4134
TOP 0 0.1315748 1.49 0 N 2 3 C1-1
TOP 1 0.3284252 1.49 0 N 27 2 C1-2
#
# CMP 8
CMP 5 0.93 1.3 180 N C2 UCS2G100MPD1TD ;0=2,1=0.4134
TOP 0 1.0284252 1.3 180 N 3 6 C2-1
TOP 1 0.8315748 1.3 180 N 25 12 C2-2
#
# CMP 9
CMP 14 2.37 1.27 180 N C5 PLF1C471MDO1 ;0=2,1=0.5315
TOP 0 2.4684252 1.27 180 N 5 3 C5-1
TOP 1 2.2715748 1.27 180 N 26 3 C5-2
#
# CMP 10
CMP 6 1.87 1.57 180 N C10 CD70-B2GA101KYNKA ;0=2,1=0.4331
TOP 0 2.0668504 1.57 180 N 26 6 C10-1
TOP 1 1.6731496 1.57 180 N 25 11 C10-2
#
# CMP 11
CMP 10 1.24 1.07 270 N Q1 STU7NM60N ;0=2,1=0.2638
TOP 0 1.24 0.980236 270 N 18 0 Q1-1
TOP 1 1.24 1.07 270 N 12 2 Q1-2
TOP 2 1.24 1.159764 270 N 19 0 Q1-3
#
# CMP 12
CMP 15 0.58 0.84 270 N RT1 MF72-005D5 ;0=2,1=0.4331
TOP 0 0.5475197 0.7415748 0 N 1 1 RT1-1
TOP 1 0.6124803 0.9384252 0 N 9 1 RT1-2
#
# CMP 13
CMP 14 2.37 0.81 180 N C6 PLF1C471MDO1 ;0=2,1=0.5315
TOP 0 2.4684252 0.81 180 N 6 4 C6-1
TOP 1 2.2715748 0.81 180 N 26 7 C6-2
#
# CMP 14
CMP 21 1.67 1.05 0 N T1 750315841 ;0=2,1=0.5201
TOP 0 1.42 1.3 0 N 3 4 T1-1
TOP 1 1.42 1.2 0 N 0 4 T1-2
TOP 2 1.82 0.8 180 N 30 1 T1-3
TOP 3 1.92 0.8 180 N 31 1 T1-4
TOP 4 1.92 0.9 180 N 0 5 T1-5
TOP 5 1.52 1.3 0 N 12 0 T1-6
TOP 6 2.1906693 1.5007874 0 N 26 2 T1-FL1
TOP 7 2.1906693 1.651378 0 N 13 2 T1-FL2
TOP 8 1.92 1.3 0 N 25 9 T1-MH1
TOP 9 1.42 0.8 180 N 25 10 T1-MH2
#
# CMP 15
CMP 17 0.43 0.08 0 N J2 1715721 ;0=2,1=0.5433
TOP 0 0.33 0.08 0 N 10 1 J2-1
TOP 1 0.53 0.08 0 N 16 1 J2-2
#