#
#Component attribute names
#
@0 .comp_mount_type
@1 .comp_height

# CMP 0
CMP 8 2.3105118 1.475 0 N R12 DNP ;0=1,1=0.0217
TOP 0 2.3105118 1.475 270 N 20 1 R12-1
TOP 1 2.2494882 1.475 270 N 3 3 R12-2
#
# CMP 1
CMP 8 2.3105118 1.575 0 N R11 DNP ;0=1,1=0.0217
TOP 0 2.3105118 1.575 270 N 21 1 R11-1
TOP 1 2.2494882 1.575 270 N 3 4 R11-2
#
# CMP 2
CMP 8 2.3105118 1.675 0 N R10 DNP ;0=1,1=0.0217
TOP 0 2.3105118 1.675 270 N 22 1 R10-1
TOP 1 2.2494882 1.675 270 N 3 5 R10-2
#
# CMP 3
CMP 9 1.2 1.06 0 N D2 Schottky_Diode ;0=1,1=0.0000
TOP 0 1.2 1.06 180 N 15 0 D2-1
TOP 1 1.1419372 1.06 180 N 7 1 D2-2
#
# CMP 4
CMP 9 1.14 1.26 180 N D1 Schottky_Diode ;0=1,1=0.0000
TOP 0 1.14 1.26 0 N 7 2 D1-1
TOP 1 1.1980628 1.26 0 N 4 0 D1-2
#
# CMP 5
CMP 2 1.185 1.1363779 270 N C8 10_nF ;0=1,1=0.0217
TOP 0 1.185 1.1363779 0 N 7 0 C8-1
TOP 1 1.185 1.1836221 0 N 23 9 C8-2
#