Altium

Design Rule Verification Report

Date: 9/11/2025
Time: 9:17:57 AM
Elapsed Time: 00:00:41
Filename: C:\Users\a0488740\AppData\Local\TempReleases\Snapshot\5\MCU178E1.PcbDoc
Warnings: 0
Rule Violations: 0
Waived Violations: 8

Summary

Warnings Count
Total 0

Rule Violations Count
Clearance Constraint (Gap=0.5mm) (inpolygon),(inpolygon) 0
Clearance Constraint (Gap=0.2mm) (InComponent('USB1')),(OnLayer('Keep-Out Layer')) 0
Clearance Constraint (Gap=0.3mm) (All),(IsKeepOut) 0
Clearance Constraint (Gap=0.2mm) (ISVIA),(ISVIA) 0
Clearance Constraint (Gap=0mm) (InComponentClass('FiducialMark')),(InComponentClass('FiducialMark')) 0
Clearance Constraint (Gap=0.3mm) (InPolygon),(All) 0
Clearance Constraint (Gap=0.15mm) (All),(All) 0
Short-Circuit Constraint (Allowed=Yes) (InComponent('H1') or InComponent('H2')),(InComponent('MH1') or InComponent('MH2')) 0
Short-Circuit Constraint (Allowed=No) (All),(All) 0
Un-Routed Net Constraint ( (All) ) 0
Modified Polygon (Allow modified: No), (Allow shelved: No) 0
Width Constraint (Min=0.2032mm) (Max=0.635mm) (Preferred=0.2032mm) (InNetClass('Analog')) 0
Width Constraint (Min=0.127mm) (Max=2.54mm) (Preferred=0.127mm) (All) 0
Routing Layers(All) 0
Routing Via (MinHoleWidth=0.2mm) (MaxHoleWidth=0.33mm) (PreferredHoleWidth=0.2mm) (MinWidth=0.5mm) (MaxWidth=0.6mm) (PreferedWidth=0.5mm) (IsVia and InAnyComponent) 0
Routing Via (MinHoleWidth=0.2mm) (MaxHoleWidth=1.016mm) (PreferredHoleWidth=0.25mm) (MinWidth=0.4mm) (MaxWidth=1.651mm) (PreferedWidth=0.45mm) (All) 0
Differential Pairs Uncoupled Length using the Gap Constraints (Min=0.127mm) (Max=2.54mm) (Prefered=0.15mm) and Width Constraints (Min=0.15mm) (Max=0.381mm) (Prefered=0.27mm) (All) 0
Power Plane Connect Rule(Relief Connect )(Expansion=0.254mm) (Conductor Width=0.635mm) (Air Gap=0.254mm) (Entries=4) (All) 0
Minimum Annular Ring (Minimum=0.1mm) (IsVia and InAnyComponent) 0
Minimum Annular Ring (Minimum=0.1mm) (All) 0
Acute Angle Constraint (Minimum=45.000) (All) 0
Hole Size Constraint (Min=0.2mm) (Max=6.3754mm) (All) 0
Pads and Vias to follow the Drill pairs settings 0
Hole To Hole Clearance (Gap=0.25mm) (All),(All) 0
Hole To Hole Clearance (Gap=0mm) (InComponent('H1') or InComponent('H2')),(InComponent('MH1') or InComponent('MH2')) 0
Hole To Hole Clearance (Gap=0mm) (InComponent('USB1')),(InComponent('USB1')) 0
Minimum Solder Mask Sliver (Gap=0.01778mm) (InComponentClass('Logo')),(InComponentClass('Logo')) 0
Minimum Solder Mask Sliver (Gap=0.0762mm) (All),(All) 0
Silk To Solder Mask (Clearance=0mm) (All),(All) 0
Silk To Solder Mask (Clearance=0mm) ((IsPad or IsFill or IsRegion) and InAnycomponent),(All) 0
Silk to Silk (Clearance=0mm) (All),(All) 0
Silk to Silk (Clearance=0mm) ((HasFootprint('Pb-Free_Overlay_Medium') OR HasFootprint('Pb-Free_Overlay_Small'))),((HasFootprint('Pb-Free_Overlay_Medium') OR HasFootprint('Pb-Free_Overlay_Small'))) 0
Net Antennae (Tolerance=0mm) (All) 0
Board Clearance Constraint (Gap=0mm) (OnCopper and InComponentClass('Mounting Holes')) 0
Board Clearance Constraint (Gap=0mm) (InComponent('USB1')) 0
Board Clearance Constraint (Gap=0mm) (OnCopper and Not InComponentClass('Logo') and not InComponentClass('FiducialMark') and not InRegion(1000,500,4000,800) and not InPoly) 0
Board Clearance Constraint (Gap=0mm) (OnCopper and IsPoly) 0
Matched Lengths(Tolerance=0.635mm) (InNetClass('FSITX')) 0
Matched Lengths(Tolerance=0.635mm) (InNetClass('FSIRX')) 0
Component Clearance Constraint ( Horizontal Gap = 0.508mm, Vertical Gap = 0.762mm ) (Disabled)(IsThruComponent),(IsThruComponent) 0
Component Clearance Constraint ( Horizontal Gap = 6.35mm, Vertical Gap = Infinite ) (Disabled)(InComponentClass('Mounting Holes')),(All) 0
Component Clearance Constraint ( Horizontal Gap = 0.254mm, Vertical Gap = 0mm ) (Disabled)(HasFootprint('0201*') or HasFootprint('0402*') or HasFootprint('0508') or HasFootprint('0603*') or HasFootprint('0612') or HasFootprint('0805*') or HasFootprint('0815*') or HasFootprint('0830*') or HasFootprint('1206*') or HasFootprint('1210*') or HasFootprint('1808*') or HasFootprint('1812*') or HasFootprint('1825*') or HasFootprint('2010*') or HasFootprint('2220*') or HasFootprint('2225*') or HasFootprint('2512*') or HasFootprint('2728*') or HasFootprint('3518*')),(HasFootprint('0201*') or HasFootprint('0402*') or HasFootprint('0508') or HasFootprint('0603*') or HasFootprint('0612') or HasFootprint('0805*') or HasFootprint('0815*') or HasFootprint('0830*') or HasFootprint('1206*') or HasFootprint('1210*') or HasFootprint('1808*') or HasFootprint('1812*') or HasFootprint('1825*') or HasFootprint('2010*') or HasFootprint('2220*') or HasFootprint('2225*') or HasFootprint('2512*') or HasFootprint('2728*') or HasFootprint('3518*')) 0
Component Clearance Constraint ( Horizontal Gap = 0mm, Vertical Gap = 0mm ) (OnBottomSilkscreen),(OnTopSilkscreen) 0
Component Clearance Constraint ( Horizontal Gap = 0mm, Vertical Gap = 0mm ) (InComponentClass('Logo')),(InComponentClass('Logo')) 0
Component Clearance Constraint ( Horizontal Gap = 0.1mm, Vertical Gap = 0.1mm ) ((HasFootprint('NY PMS 440 0025 PH'))),((HasFootprint('Keystone_1902C'))) 0
Component Clearance Constraint ( Horizontal Gap = 0.254mm, Vertical Gap = 0.254mm ) (Disabled)(IsThruComponent),(IsSMTComponent) 0
Component Clearance Constraint ( Horizontal Gap = 1.27mm, Vertical Gap = 0.254mm ) (InComponentClass('Mounting Holes')),(InComponentClass('FiducialMark')) 0
Component Clearance Constraint ( Horizontal Gap = 0mm, Vertical Gap = 0mm ) (InComponentClass('Header')),(InComponentClass('Shunt')) 0
Component Clearance Constraint ( Horizontal Gap = 0mm, Vertical Gap = 0mm ) (InComponentClass('Logo')),(All) 0
Height Constraint (Min=0mm) (Max=25.4mm) (Prefered=12.7mm) (All) 0
Total 0

Waived Violations Count
Minimum Annular Ring (Minimum=0.1mm) (All) 6
Board Clearance Constraint (Gap=0mm) (OnCopper and Not InComponentClass('Logo') and not InComponentClass('FiducialMark') and not InRegion(1000,500,4000,800) and not InPoly) 2
Total 8

Rule Violations

Waived Violations

Minimum Annular Ring (Minimum=0.1mm) (All)
Minimum Annular Ring: (No Ring) Pad USB1-1(16.19501mm,-6.27995mm) on Multi-Layer (Annular Ring missing on Top Layer)
Waived by Brennan Hartigan at 9/11/2025 8:54:39 AM
USB footprint cannot be changed, no issues identified.
Minimum Annular Ring: (No Ring) Pad USB1-1(16.52001mm,-6.87996mm) on Multi-Layer (Annular Ring missing on Top Layer)
Waived by Brennan Hartigan at 9/11/2025 8:55:10 AM
USB footprint cannot be changed, no issues identified.
Minimum Annular Ring: (No Ring) Pad USB1-2(7.88001mm,-6.87996mm) on Multi-Layer (Annular Ring missing on Top Layer)
Waived by Brennan Hartigan at 9/11/2025 8:55:17 AM
USB footprint cannot be changed, no issues identified.
Minimum Annular Ring: (No Ring) Pad USB1-2(8.20501mm,-6.27995mm) on Multi-Layer (Annular Ring missing on Top Layer)
Waived by Brennan Hartigan at 9/11/2025 8:55:21 AM
USB footprint cannot be changed, no issues identified.
Minimum Annular Ring: (No Ring) Pad USB1-3(18.05001mm,-1.57995mm) on Multi-Layer (Annular Ring missing on Top Layer)
Waived by Brennan Hartigan at 9/11/2025 8:55:26 AM
USB footprint cannot be changed, no issues identified.
Minimum Annular Ring: (No Ring) Pad USB1-4(6.35001mm,-1.57995mm) on Multi-Layer (Annular Ring missing on Top Layer)
Waived by Brennan Hartigan at 9/11/2025 8:55:30 AM
USB footprint cannot be changed, no issues identified.

Back to top

Board Clearance Constraint (Gap=0mm) (OnCopper and Not InComponentClass('Logo') and not InComponentClass('FiducialMark') and not InRegion(1000,500,4000,800) and not InPoly)
Board Outline Clearance(Outline Edge): (Collision < 0.254mm) Between Board Edge And Text ".Layer_Name" (-10.6128mm,-130.63594mm) on Bottom Signal
Waived by Brennan Hartigan at 9/11/2025 8:53:59 AM
Overlapping text in file details
Board Outline Clearance(Outline Edge): (Collision < 0.254mm) Between Board Edge And Text ".Layer_Name" (-10.6128mm,-130.63594mm) on Top Signal
Waived by Brennan Hartigan at 9/11/2025 8:54:32 AM
Overlapping text in file details

Back to top